(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Cable Connector (General Purpose Type) - XG4 (Part Numbers)

Flat Cable Connector (General Purpose Type) - XG4

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • Flat Cable Connector (General Purpose Type) - XG4
  • On Sale Till 31/03/2025

The core of PCB connectors, MIL standard compliant products.
[Features]
・ Achieves high reliability and low price at the same time by adopting a new productivity design
・ A box type plug (type XG4C) is also available to help space saving
・ A IDC type plug (type XG4E) that can be used as a relay is also available
・ Compliant with MIL standard (MIL-C-83503)
・ UL standard (file No. E103202) certified product is standard product (Excludes type XG4U and type XG4H)
[Applications]
・ It can be used for various purposes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XG4C-4034

Product Features

XG4 external appearance

XG4 external appearance

TypeMIL Type Socket Model XG4M
Plug Pressure Welded Type Model XG4E
MIL Type Plug Model XG4A
Box Type Plug Model XG4C
Board - Board Socket Model XG4H 
Rated Current1 A3A
Rated Voltage250 V AC300 V AC
Contact Resistance20 mΩ or Less (with 20 mV or Less, 100 mA or Less)
Insulation Resistance103 MΩ or More (at 500 V DC)
Voltage Endurance500 V AC, 1 min (Leak Current 1 mA or Less)
Overall Insertion ForceNumber of Contacts × 1.96 N or Less
Removal Force0.39 N or More (with □0.64 mm test gauge)
Insertion/Removal Tolerance50
Operating Temperature Range-55 to +105°C (No icing at low temperatures)

Model XG4M-U MIL Type Connector with Socket Lock

ShapeSet FormatSocket
(with Open End Cover)
Strain Relief
(with Lock) 
Number of ContactsPolarity
Guide Number 
TypeTypeType
100Model XG4M-1031-UModel XG4M-1031Model XG4U-1004
1Model XG4M-1030-UModel XG4M-1030
141Model XG4M-1430-UModel XG4M-1430Model XG4U-1404
161Model XG4M-1630-UModel XG4M-1630Model XG4U-1604
201Model XG4M-2030-UModel XG4M-2030Model XG4U-2004
261Model XG4M-2630-UModel XG4M-2630Model XG4U-2604
301Model XG4M-3030-UModel XG4M-3030Model XG4U-3004
341Model XG4M-3430-UModel XG4M-3430Model XG4U-3404
401Model XG4M-4030-UModel XG4M-4030Model XG4U-4004
501Model XG4M-5030-UModel XG4M-5030Model XG4U-5004
2Model XG4M-5031-UModel XG4M-5031
601Model XG4M-6030-UModel XG4M-6030Model XG4U-6004
2Model XG4M-6031-UModel XG4M-6031
641Model XG4M-6430-UModel XG4M-6430Model XG4U-6404
2Model XG4M-6431-UModel XG4M-6431

Model XG4M MIL Type Socket

ShapeSet FormatSocket
(with Open End Cover)
Strain Relief
(Model XG4M Only) 
Number of ContactsPolarity
Guide Number 
TypeTypeType
100Model XG4M-1031-TModel XG4M-1031Model XG4T-1004
1Model XG4M-1030-TModel XG4M-1030
141Model XG4M-1430-TModel XG4M-1430Model XG4T-1404
161Model XG4M-1630-TModel XG4M-1630Model XG4T-1604
201Model XG4M-2030-TModel XG4M-2030Model XG4T-2004
261Model XG4M-2630-TModel XG4M-2630Model XG4T-2604
301Model XG4M-3030-TModel XG4M-3030Model XG4T-3004
341Model XG4M-3430-TModel XG4M-3430Model XG4T-3404
401Model XG4M-4030-TModel XG4M-4030Model XG4T-4004
501Model XG4M-5030-TModel XG4M-5030Model XG4T-5004
2Model XG4M-5031-TModel XG4M-5031
601Model XG4M-6030-TModel XG4M-6030Model XG4T-6004
2Model XG4M-6031-TModel XG4M-6031
641Model XG4M-6430-TModel XG4M-6430Model XG4T-6404
2Model XG4M-6431-TModel XG4M-6431
  • *Refer to the catalog for types and model numbers other than those listed above.
Part Number
XG4C-4034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Type Circuit Board Attachment Method Withstand Voltage
(One min/leak current 1 mA or less)
Contact part plating Terminal part plating Note

SGD 3.51

SGD 0.70

1 Piece(s) Same day Male (plug)40For PCB3AC300-AngleBox type plugCircuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 1

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part XG4C-4034 in the Flat Cable Connector (General Purpose Type) - XG4 series.

Similar Part Numbers

Part Number
XG4A-1035
XG4A-1039-A
XG4A-1071
XG4C-5031
XG4C-5034
XG4C-6031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Type Circuit Board Attachment Method Withstand Voltage
(One min/leak current 1 mA or less)
Contact part plating Terminal part plating Note

SGD 1.76

1 Piece(s) 3 Day(s) or more Male (plug)10For PCB3AC300-AngleMIL type plug (short lock included)Circuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 1

SGD 9.05

1 Piece(s) 4 Day(s) or more Male (plug)10 x 2For PCB3AC300-Angle2-tier type plugCircuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 1

SGD 1.87

1 Piece(s) 3 Day(s) or more Male (plug)10For PCB3AC300-StraightMIL type plug (long lock included)Circuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 0

SGD 3.87

1 Piece(s) 4 Day(s) or more Male (plug)50For PCB3AC300-StraightBox type plugCircuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 1

SGD 3.54

1 Piece(s) Same day Male (plug)50For PCB3AC300-AngleBox type plugCircuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 1

SGD 4.18

1 Piece(s) Same day Male (plug)60For PCB3AC300-StraightBox type plugCircuit Board Hole InsertionAC500VNickel base Gold plating (0.15 μm)Nickel base Silver plating (2.0 μm)Polarity Slot Number: 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)