(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Safety Relay G7SA (Part Numbers)

Safety Relay G7SA

A power relay with a high capacity and high dielectric strength that can handle momentary voltage drops.
[Features]
·Wiring work is quicker than conventional screw terminals with the new push-in plus terminal block sockets now available in the product series (Wiring labor-hours are approx. 60% shorter than traditional screw tightening terminals.).
·Relay with forcibly guided contacts (EN/IEC 61810-3 VDE certified).
·Supports the CE marking of machinery (Machine Directive).
·Helps avoid hazardous machine status when used as part of an interlocking circuit.
·Available in 4-position and 6-position.
·Terminal arrangement simplifies PWB pattern design.
· Reinforced insulation between inputs and outputs. Reinforced insulation between some poles of different polarity.
[Applications]
·Helps avoid hazardous machine status when used as part of an interlocking circuit.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc. There is no prospect of the next arrival of products for which orders have been suspended.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Safety Relay Specifications

G7SA external appearance

G7SA external appearance

Additional Push-In Plus terminal sockets are used to save wiring work in comparison with traditional screw terminals (wiring time is reduced by 60%* in comparison with traditional screw terminals).
Relay with forcibly guided contacts (EN 50205 / Class A VDE certification)

  • *According to OMRON actual measurement data

Safety Relay Performance

Contact Resistance *1100 mΩ max.
Operating Time *220 ms max.
Response Time *310 ms max.
Recovery Time *220 ms max.
Operating Voltage75% max. relative to rated voltage
Release Voltage10% min. relative to rated voltage
Maximum Switching FrequencyMechanical36,000 operations/hr
Rated Load1,800 operations/hr
Insulation Resistance *41,000 MΩ min.
Dielectric Strength *5 *6Between Coil and Contacts4,000 V AC 50/60 Hz for 1 min
Between Contacts of Different Polarity4,000 V AC 50/60 Hz for 1 min (except for the following)
4 poles: between poles 3 and 4
6 poles: between poles 3 and 5, 4 and 6, and 5 and 6
2,500 V AC 50/60 Hz for 1 min
Between Contacts of Same Polarity1,500 V AC 50/60 Hz for 1 min
Vibration10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
ShockDurability1,000 m/s2
Malfunction100 m/s2
Durability *7Mechanical10,000,000 operations min. (switching frequency 36,000 count/hr)
Electrical100,000 operations min.
(Rated load, switching frequency 1,800 operations/hr)
Inductive Load Switching Performance *8
(IEC60947-5-1)
AC15 240 V AC 2 A
DC13 24 V DC 1 A
Failure Rate (P Level) (Reference Value *9)5 V DC 1 mA
Ambient Operating Temperature *1012 to 48 V DC Specification: -40 to +85°C (assuming no icing or condensation)
110 V DC Specification: -40 to +60°C (assuming no icing or condensation)
Ambient Operating Humidity5 to 85% RH
Weight4 poles: approx. 22 g
6 poles: approx. 25 g

Note 1: The values given above are initial values.
 Note 2. Performance characteristic data is measured at a coil temperature of 23°C.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: rated voltage operation
Ambient temperature conditions: 23°C
Bounce time not included.
*3. The response time is the time it takes for the a-contacts to open (OFF) after the coil voltage is turned OFF. Contact bounce time is included.
Measurement conditions: rated voltage operation
Ambient temperature conditions: 23°C
*4. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*5. Pole 3 refers to terminals 31-32 or 33-34, pole 4 refers to terminals 43-44, pole 5 refers to terminals 53-54, and pole 6 refers to terminals 63-64.
*6. When using a P7SA socket, the dielectric strength between coil contacts/different poles is 2,500 V AC, 50/60 Hz for 1 min. When using Push-In Plus terminal sockets (P7SA-□FND-PU), the dielectric strength between coil contacts as well as between different poles is 4,000 VAC, 50/60 Hz for 1 min.
*7. The durability is for an ambient temperature of 15 to 35°C and an ambient humidity of 25% to 75%. For the durability performance to the load, refer to the durability curve data.
*8. Inductive load - AC15: cosø = 0.3, DC13: L/R = 48 ms.
*9. This value is based on a switching frequency of 300 operations/min.
*10. 12 to 48 V DC: When operating between 70 and 85°C, reduce the rated carry current of 6 A by 0.1 A for each degree above 70°C. 110 V DC: When operating between 40 and 60°C, reduce the rated carry current of 6 A by 0.27 A for each degree above 40°C.

Safety Relay Dimensional Drawing

Model G7SA-3A1B, Model G7SA-2A2B dimensional drawing

Model G7SA-3A1B, Model G7SA-2A2B dimensional drawing

Model G7SA-3A1B, Model G7SA-2A2B terminal layout / internal schematics

Model G7SA-3A1B, Model G7SA-2A2B terminal layout / internal schematics

PCB processing drawing

PCB processing drawing

See the catalog for dimensional drawings for model numbers other than those detailed above.

Part Number
G7SA-2A2B DC24
G7SA-3A1B DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact Configuration Contact rated current (minimum value for AC and DC)
(A)
Coil rated voltage (DC)
(V)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Protective Structure

SGD 33.06

1 Piece(s) 68 Day(s) [Other] 2a2b624-2440Flux resistant shape

SGD 24.80

1 Piece(s) 68 Day(s) [Other] 3a1b624-2440Flux resistant shape

Loading...

  1. 1
 

Basic Information

Application Safety relay Latch function NA Terminal shape For Circuit Boards
Dimension depth(mm) 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)