(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOS FET relayG3VM-353A(1) / D(1)

MOS FET relayG3VM-353A(1) / D(1)
  • On Sale Till 31/03/2025

[Features]
· A four pin type MOSFET relay. Suitable for use in analog signal switching applications.
· 1b (1 pole normally on) contact type.
· A general purpose series is now available.
· Capable of micro-analog signal switching.
· For both AC and DC.
· A general purpose series is now available. (high on resistance products).
· Manufacturer investigation as of March, 2011.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-353A

MOS FET Relay DIP 4-Pin General Purpose Type Specifications

MOS FET Relay G3VM-353A: related images

MOS FET Relay external appearance

MOS FET Relay G3VM-353A: related images

G3VM-353A part names

Note 2. "G3VM" is not displayed in the product model number.
Note 3. A mold ejector pin mark may remain on the corner diagonally across from the pin-1 marking.

MOS FET Relay G3VM-353A: related images

G3VM-353A terminal layout/schematics

MOS FET Relay G3VM-353A: related images

G3VM-353A outline drawing
PCB terminal
Weight: 0.25 g

MOS FET Relay G3VM-353A: related images

G3VM-353A dimensional drawing

MOS FET Relay G3VM-353A: related images

G3VM-353A PCB processing dimensional drawing

MOS FET Relay G3VM-353A: related images

G3VM-353A mounting pad dimensional drawing (recommended values)

Common items

  • *Units: mm
  • The actual product is marked differently from the image shown here.

Reference Data

MOS FET Relay G3VM-353A: related images

LED forward current - ambient temperature

MOS FET Relay G3VM-353A: related images

Continuous load current - ambient temperature

MOS FET Relay G3VM-353A: related images

LED forward current - LED forward voltage

G3VM-353A Absolute Maximum Rating (Ta = 25°C)

ItemsSymbolsModel G3VM-353AUnitConditions
Input SideLED Forward CurrentIF50mA-
Repeated Peak LED Forward CurrentIFP1A100 μs Pulse, 100 pps
DC Forward Current Reduction RateΔIF/°C-0.5mA/°CTa ≧ 25°C
LED Reverse VoltageVR5V-
Junction TemperatureTJ125°C-
Output SideLoad Voltage (Peak AC/DC)VOFF350V-
Continuous Load Current
(Peak AC/DC)
A ConnectionIO150mAA Connection: Peak AC/DC
B, C Connection: DC
B Connection-
C Connection
On Current Reduction RateA ConnectionΔIO/°C-1.5mA/°CTa ≧ 25°C
B Connection-
C Connection
Pulse On CurrentIOP0.45At = 100 ms, Duty = 1/10
Junction TemperatureTJ125°C-
Input-Output Withstand Voltage (Note 1)VI-O2,500VrmsAC for 1 min
Ambient Operating TemperatureTa-40 to +85°CAssuming No Condensation or Freezing
Storage TemperatureTstg-55 to +125°C
Soldering Temperature Conditions-260°C10 s

(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

  • *Refer to the catalog for specifications other than those above.
Part Number
G3VM-353A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.33

SGD 1.87

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Application SSR Contact Configuration 1b Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Circuit Board Mounting Circuit Board Hole Insertion Load voltage (MAX)(V) 350
Continuous load current (MAX) 150mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-353A in the MOS FET relayG3VM-353A(1) / D(1) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)