(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Achieves high reliability such as resistance to momentary interruptions. Ideal for high-speed data processing circuits.
[Features]
・ The contact is a round pin type and has good retention due to 4-point contact, and has excellent vibration and impact resistance
・ Large contact insertion slot for easy insertion
・ High contact position with IC lead ensures excellent contact
・ Excellent flux resistance
・ Wide selection of open frame, closed frame, single row type, dip terminal, wrapping terminal, low pro dip terminal
・ Gold flush plated products are also available in a series. The ideal choice can be selected according to the application
・ UL standard (file No. E103202) certified product is standard product
[Applications]
・ It can be used in places such as where heat resistance is high and tends to get hot when inserting and removing frequently
Japanese Only
Part Number
Configured Part Number is shown.
Specifications | Gold Plated Product | Gold Flash Plated Product |
---|---|---|
Rated Current | 1 A | |
Rated Voltage | 300 V AC | |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC) | |
Voltage Endurance | 1,000 V AC 1 min (Leak Current 1 mA or Less) | |
Contact Insertion Force * | 3.92 N or Less | |
Contact Removal Force * | 0.64 N or more | |
Insertion/Removal Tolerance | 100 times (gold plating 0.75 μm) 50 times (gold plating 0.25 μm) | 20 times (gold flash plated) |
Operating Temperature Range | -55 to +125°C (assuming no condensation or icing) |
Specification
*φ0.432 (diameter 0.432 mm) using test gauge
Rated Current | 1 A | |
---|---|---|
Rated Voltage | 300 V AC | |
Contact Resistance* | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC) | |
Voltage Endurance | 1,000 V AC 1 min (Leak Current 1 mA or Less) | |
Ambient Operating Temperature | -55 to +125°C (assuming no condensation or icing) |
Model XR2P single-row round pin plug
*The values listed above are for connecting with the manufacturer's Model XR2C
DIP terminal
Model XR2A-□□11-N
Model XR2A-2463-N
Model XR2A-2473-N
Model XR2A-□□01-N
Model XR2A-2461-N
Model XR2A-2471-N
Model XR2A-□□21-N
Model XR2A-2467-N
Model XR2A-2477-N
Wrap terminal
Model XR2A-□□02
Open frame type dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
8 | 7.62 | 7.62 |
14 | 7.62 | 15.24 |
16 | 7.62 | 17.78 |
18 | 7.62 | 20.32 |
20 | 7.62 | 22.86 |
22 | 10.16 | 25.40 |
24 *1 | 15.24 | 27.94 |
24 *2 | 10.16 | 27.94 |
24 *3 | 7.62 | 27.94 |
28 | 15.24 | 33.02 |
32 | 15.24 | 38.10 |
40 | 15.24 | 48.26 |
42 | 15.24 | 50.80 |
48 | 15.24 | 58.42 |
50 | 22.86 | 60.96 |
64 | 22.86 | 78.74 |
Table of Dimensions
*1. Model XR2A-2401-N / Model XR2A-2402 / Model XR2A-2411-N / Model XR2A-2421-N
*2. Model XR2A-2461-N / Model XR2A-2463-N / Model XR2A-2467-N
*3. Model XR2A-2471-N / Model XR2A-2473-N / Model XR2A-2477-N
Low profile DIP terminal
Model XR2A-□□15
Model XR2A-2466
Model XR2A-2476
Model XR2A-□□05
Model XR2A-2465
Model XR2A-2475
Model XR2A-□□25
Model XR2A-2468
Model XR2A-2478
Open frame type (low profile DIP terminal) dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
8 | 7.62 | 7.62 |
14 | 7.62 | 15.24 |
16 | 7.62 | 17.78 |
18 | 7.62 | 20.32 |
20 | 7.62 | 22.86 |
22 | 10.16 | 25.40 |
24 *1 | 15.24 | 27.94 |
24 *2 | 10.16 | 27.94 |
24 *3 | 7.62 | 27.94 |
28 | 15.24 | 33.02 |
32 | 15.24 | 38.10 |
40 | 15.24 | 48.26 |
42 | 15.24 | 50.80 |
48 | 15.24 | 58.42 |
64 | 22.86 | 78.74 |
Table of Dimensions
*1. Model XR2A-2415 / Model XR2A-2405 / Model XR2A-2425
*2. Model XR2A-2466 / Model XR2A-2465 / Model XR2A-2468
*3. Model XR2A-2476 / Model XR2A-2475 / Model XR2A-2478
DIP terminal
Model XR2T-□□11-N
Model XR2T-2473-N
Model XR2T-□□01-N
Model XR2T-2471-N
Model XR2T-□□21-N
Model XR2T-2477-N
Open frame type with sealing tape dimensional drawing
PCB processing dimensions
Dimensions (mm) Number of Contacts | A | B |
---|---|---|
8 | 7.62 | 7.62 |
14 | 7.62 | 15.24 |
16 | 7.62 | 17.78 |
18 | 7.62 | 20.32 |
20 | 7.62 | 22.86 |
22 | 10.16 | 25.40 |
24 *1 | 15.24 | 27.94 |
24 *2 | 7.62 | 27.94 |
28 | 15.24 | 33.02 |
32 | 15.24 | 38.10 |
40 | 15.24 | 48.26 |
48 | 15.24 | 58.42 |
Table of Dimensions
*1. Model XR2T-2411-N / Model XR2T-2401-N / Model XR2T-2421-N
*2. Model XR2T-2473-N / Model XR2T-2471-N / Model XR2T-2477-N
Part Number |
---|
XR2A-2401-N |
XR2A-2471-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connector Shape | Connector series initials | Applicable pin/contact | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Terminal shape | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2.53 | 1 Piece(s) | Same day | Square shape | G/H/I | Male (plug) | 24 | For PCB | 1 | AC300 | Solder | Straight | NA | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel substrate, gold plating 0.75 μm | Nickel substrate, gold plating 0.75 μm | Dip | Interval pitch: 15.24 | ||
SGD 2.78 | 1 Piece(s) | 3 Day(s) or more | Square shape | G/H/I | Male (plug) | 24 | For PCB | 1 | AC300 | Solder | Straight | NA | UL | Open frame type | Circuit Board Hole Insertion | AC1000V | Nickel substrate, gold plating 0.75 μm | Nickel substrate, gold plating 0.75 μm | Dip | Interval pitch: 7.62 |
Loading...
How can we improve?
How can we improve?