(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D-Sub Connectors - XM2/XM3 (Part Numbers)

D-Sub Connectors - XM2/XM3

These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XM3C-0922-502

 
Part Number
XM3C-0922-502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

SGD 6.26

1 Piece(s) 4 Day(s) or more -Male (plug)9Cable Connection5AC300AngleShield connector for EMI measures-Gold PlatedTin Plating-NAD-sub Connector-Lock pin grounding bracket

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XM3C-0922-502 in the D-Sub Connectors - XM2/XM3 series.

Similar Part Numbers

Part Number
XM2S-1512
XM2S-1513
XM2S-2511
XM3C-1522
XM3C-1522-502
XM3C-2522
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture

SGD 12.10

1 Piece(s) Same day --15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

SGD 12.71

1 Piece(s) 4 Day(s) or more 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

SGD 10.77

1 Piece(s) Same day 10-25----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket

SGD 11.88

1 Piece(s) Same day -Male (plug)15Cable Connection5AC300AngleShield connector for EMI measures-Gold PlatedTin Plating-NAD-sub Connector-Without grounding bracket

SGD 7.93

1 Piece(s) 4 Day(s) or more -Male (plug)15Cable Connection5AC300AngleShield connector for EMI measures-Gold PlatedTin Plating-NAD-sub Connector-Lock pin grounding bracket

SGD 9.90

1 Piece(s) 4 Day(s) or more -Male (plug)25Cable Connection5AC300AngleShield connector for EMI measures-Gold PlatedTin Plating-NAD-sub Connector-Without grounding bracket

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)