(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell
Japanese Only
Part Number |
---|
XM3D-2521 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 18.15 SGD 4.36 | 1 Piece(s) | Same day | 10 | Female (socket) | 25 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | AWG28 to 22 | Without grounding bracket |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X |
---|
Please check the type/dimensions/specifications of the part XM3D-2521 in the D-Sub Connectors - XM2/XM3 series.
Part Number |
---|
XM2S-1512 |
XM2S-1513 |
XM2S-2511 |
XM3D-3721 |
XM3F-0920 |
XM3F-0920-112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Rated current (Max) (A) | Rated Voltage (V) | Connection direction | Features | Circuit Board Attachment Method | Contact Plating | Terminal plating | Mounting Screw | Securing tool accessories | Type | Conforming Wire | Grounding Metal Fixture |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 12.10 | 1 Piece(s) | Same day | - | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | ||
SGD 12.71 | 1 Piece(s) | 4 Day(s) or more | 10 | - | 15 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | ||
SGD 10.77 | 1 Piece(s) | Same day | 10 | - | 25 | - | - | - | - | Straight hood | - | - | - | - | - | D-sub connector assembly-type hood | - | Without grounding bracket | ||
SGD 24.69 | 1 Piece(s) | 4 Day(s) or more | 10 | Female (socket) | 37 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | AWG28 to 22 | Without grounding bracket | ||
SGD 7.81 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 9 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | - | NA | D-sub Connector | - | Without grounding bracket | ||
SGD 10.89 | 1 Piece(s) | 4 Day(s) or more | - | Female (socket) | 9 | Cable Connection | 5 | AC300 | Straight | Shield connector for EMI measures | - | Gold Plated | Tin Plating | M2.6x0.45 | Available | D-sub Connector | - | Lock pin grounding bracket |
How can we improve?
How can we improve?