(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC San Ace DC Fan 109E (Part Numbers)

DC San Ace DC Fan 109E

[Specifications]·DC fan 109E series. ·Classification: Standard (general purpose) ·Frame material: Aluminum

PDF

Japanese Only

Part Number

Configured Part Number is shown.

109E5724H5D01

 
Part Number
109E5724H5D01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

SGD 106.95

1 Piece(s) 12 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VLock6.452137.2Side cut typeH40000φ172 x 15051mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Standard (general purpose) Safety standards UL / TUV / CSA
Frame Material Aluminum

Please check the type/dimensions/specifications of the part 109E5724H5D01 in the DC San Ace DC Fan 109E series.

Similar Part Numbers

Part Number
109E1324G101
109E1712H501
109E1712H502
109E5724K501
109E5724K502
109E5724M501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness

SGD 87.83

1 Piece(s) 11 Day(s) or more 10[Other] Other38mmDC24VPulse5.6657216-G40000127x12738mm

SGD 102.40

1 Piece(s) 4 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VPulse6.447137.2RoundH40000φ17251mm

SGD 104.23

1 Piece(s) 12 Day(s) or more 10Ø172[40 mm or more] 51mmDC12VNA6.447137.2RoundH40000φ17251mm

SGD 108.31

1 Piece(s) 4 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VPulse8.560243Side cut typeK40000φ172 x 15051mm

SGD 105.59

1 Piece(s) 4 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VNA8.560243Side cut typeK40000φ172 x 15051mm

SGD 106.95

1 Piece(s) 12 Day(s) or more 10Ø172[40 mm or more] 51mmDC24VPulse4.24167.6Side cut typeM40000φ172 x 15051mm

Tech Support