(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Sun Ace, Low Power Consumption Fan (Part Numbers)

DC Sun Ace, Low Power Consumption Fan
  • Volume Discount

[Features]
- Power consumption is greatly reduced while maintaining the products functionality as a high-throughput, high-static pressure fan.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9GA0412P3M01

Specifications of 40 × 40 × 20 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 35 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0412P6H0011210.2 to 13.8100
0
0.14
0.04
1.68
0.48
12,400
3,800
0.33
0.10
11.7
3.5
191
17.9
0.77
0.07
40
14
60,000/60°C
  • * The rotational speed of rated voltage 5 V and 24 V fans is 0 min^-1 at 0% PWM duty cycle
  • * PWM input frequency is 25 kHz.

Specifications of 40 × 40 × 28 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 53 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0412P3G011210.8 to 13.2100
0
0.39
0.05
4.68
0.6
16,500
4,500
0.61
0.16
21.5
5.7
450
33
1.81
0.13
53
22
40,000/60°C
9GA0412P3H011210.8 to 13.2100
0
0.28
0.04
3.36
0.48
14,500
3,500
0.54
0.13
19.1
4.6
347
20
1.39
0.08
50
17
40,000/60°C
9GA0412P3M011210.8 to 13.2100
0
0.21
0.04
2.52
0.48
12,500
3,500
0.46
0.13
16.2
4.6
258
20
1.04
0.08
47
17
40,000/60°C
9GA0424P3H0012421.6 to 26.41000.163.8414,5000.5419.13471.395040,000/60°C
  • * The rotational speed of rated voltage 5 V and 24 V fans is 0 min^-1 at 0% PWM duty cycle
  • * PWM input frequency is 25 kHz.

Specifications of 60 × 60 × 15 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 50 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P7G011210.2 to 13.80.16
0.05
1.92
0.60
5,900
1,500
0.68
0.17
24
6.0
8.0
5.2
0.320
0.020
38
10
40,000/60°C
(70,000/40°C)
9GA0612P7H011210.2 to 13.80.10
0.03
1.2
0.36
4,900
1,300
0.56
0.15
19.7
5.3
55.6
3.9
0.223
0.015
34
8
40,000/60°C
(70,000/40°C)
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.

Specifications of 60 × 60 × 20 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 70 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P6G0011210.8 to 13.21000.263.126,8500.8831.11250.504340,000/60°C
(70,000/40)°C
9GA0612P6S0011210.8 to 13.21000.151.805,5000.7024.7810.333640,000/60°C
(70,000/40)°C
9GA0624P6G0012421.6 to 26.41000.122.886,8500.8831.11250.504340,000/60°C
(70,000/40)°C
9GA0624P6S0012421.6 to 26.41000.071.685,5000.7024.7810.333640,000/60°C
(70,000/40)°C
  • * Rotational speed at 0% PWM duty cycle is 0 min^-1
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.
Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 70 g
  • The following part numbers have a pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612H60011210.8 to 13.20.091.084,1000.5218.4450.182960,000/60°C
9GA0612M60011210.8 to 13.20.050.602,7000.3412.0200.081860,000/60°C
9GA0624H60012421.6 to 26.40.040.964,1000.5218.4450.182960,000/60°C
9GA0624M60012421.6 to 26.40.030.722,7000.3412.0200.081860,000/60°C

Specifications of 60 × 60 × 38 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +60°C (9GA0612P1J03, 9GA0612P1K60), -20 to +70°C (9GA0612P1K03, 9GA0612P1H03)
  • Weight: 130 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P1J031210.8 to 12.6100
20
1.50
0.10
18.00
1.20
17,500
4,000
1.75
0.40
62
14
820
43
3.3
0.17
63
24
40,000/60°C
(70,000/40°C)
9GA0612P1K031210.8 to 13.2100
20
0.95
0.10
11.40
1.20
14,800
4,000
1.50
0.40
53
14
600
43
2.4
0.17
59
24
40,000/60°C
(70,000/40°C)
9GA0612P1H031210.8 to 13.2100
20
0.55
0.06
6.60
0.72
11,500
2,600
1.15
0.27
40
9.5
375
20
1.5
0.08
52
19
40,000/60°C
(70,000/40°C)
9GA0612P1K601210.8 to 13.2100
0
0.95
0.05
11.40
0.60
14,800
1,480
1.50
0.134
53
4.7
675
8.3
2.7
0.03
59
16
40,000/60°C
(70,000/40°C)
  • * The rotational speed of 9GA0612P1J03, 9GA0612P1K03, and 9GA0612P1H03 at 0% PWM duty cycle is 0 min^-1
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.
  • * For types and part numbers other than the above listed, please refer to manufacturers' catalogs.
Part Number
9GA0412P3M01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Size Thickness Control system Protection function Rated Current
(A)
Rated input
(W)
Special Priced Product Features Flame-Retardant Grade

SGD 42.33

1 Piece(s) 12 Day(s) or more 1040x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.4647258With ribsResinM4000040x4028mm-----With PWM control-

Loading...

  1. 1
 

Basic Information

Model DC Fan

Please check the type/dimensions/specifications of the part 9GA0412P3M01 in the DC Sun Ace, Low Power Consumption Fan series.

Similar Part Numbers

Part Number
9GA0412P3H01
9GA0412P3H011
9GA0412P3J011
9GA0412P3M011
9GA0412P6H001
9GA0612H6001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Size Thickness Control system Protection function Rated Current
(A)
Rated input
(W)
Special Priced Product Features Flame-Retardant Grade

SGD 41.43

1 Piece(s) 4 Day(s) or more -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.5450347With ribsResinH4000040x4028mm-----With PWM control-

SGD 42.33

1 Piece(s) 4 Day(s) or more -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.5450347Without GussetResinH4000040x4028mm-----With PWM control-

SGD 43.79

1 Piece(s) 4 Day(s) or more -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.6754535Without GussetResinJ4000040x4028mm-----With PWM control-

SGD 42.33

1 Piece(s) 12 Day(s) or more 1040x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.4647258Without GussetResinM4000040x4028mm-----With PWM control-

SGD 28.02

1 Piece(s) 4 Day(s) or more -40x4020mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.3340191With ribsResinH6000040x4020mm-----With PWM control-

SGD 55.50

1 Piece(s) 4 Day(s) or more -60x6020mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.522945With ribsResinH6000060x6020mm-------

Tech Support