(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Sun Ace Blower Fan (Part Numbers)

DC Sun Ace Blower Fan
  • Volume Discount

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

9BMB24P2G01

 
Part Number
9BMB24P2G01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

SGD 73.09

1 Piece(s) 4 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.3461760G4000097x9733mm---With PWM control-

Loading...

  1. 1

Basic Information

Model Blower Frame Material Resin

Please check the type/dimensions/specifications of the part 9BMB24P2G01 in the DC Sun Ace Blower Fan series.

Similar Part Numbers

Part Number
109BC12MC7-1
109BD12FA2
109BD12FC2
9BMB24P2K01
9BMC12P2G001
9BMC24P2G001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

SGD 33.53

1 Piece(s) 4 Day(s) or more -[Other] 52x5215mmDC12VPulse-UL / TUV / CSA0.09135100M4000052x5215mm-----

SGD 43.79

1 Piece(s) 4 Day(s) or more 10[Other] Other[Other] OtherDC12VNAStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

SGD 43.79

1 Piece(s) 4 Day(s) or more 10[Other] Other[Other] OtherDC12VPulseStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

SGD 78.95

1 Piece(s) 4 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulseStandard (general purpose)UL / TUV / CSA1.61661280K4000097x9733mm---With PWM control-

SGD 83.77

1 Piece(s) 9 Day(s) -[Other] 97x97[Other] 33mmDC12VPulse-CUL / UL / TUV / CSA1.85691,950-40,0009733 mmCurrent cut method, reverse connection protection6.274.4With PWM controlFrame: UL94V-0 / Blade: UL94V-0

SGD 83.77

1 Piece(s) 4 Day(s) or more -[Other] 97x97[Other] 33mmDC24VPulse-CUL / UL / TUV / CSA1.85691,950-40,0009733 mmCurrent cut method, reverse connection protection3.174.4With PWM controlFrame: UL94V-0 / Blade: UL94V-0

Tech Support