(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A control panel fan unit that integrates a fan and peripheral devices.
[Features]
・ Easy selection, installation and maintenance due to integrated structure
・ Achieves measures against heat management in the panel, dust-proof and drip-proof. Realizing a comfortable environment for precision equipment in the panel
・ Early detection of cooling abnormalities with alarm products. Achieves a longer device lifespan
・ More effective control panel cooling with fan temperature switch
・ Since the characteristics are clear when the finger guard, filter, cover, etc., are attached, selection work can be saved
・ The cover is removable from the outside, so you can easily replace the filter media
・ The cover of the finger guard unit IP2X can be removed with single-action
[Applications]
・ Ideal for cooling control panels
Japanese Only
Part Number
Configured Part Number is shown.
C-MD1225-24H-SS3G
Part Number |
---|
C-MD1225-24H-SS3G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Size | Thickness | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Maximum static pressure (DC input voltage) (Pa) | Type | Protection Grade | Connection Type | Additional Function | Alarm output format | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) | Output state |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 399.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 2.6 | - | - | 51 | - | - | 33 | Slitted sheet metal unit | IP4X | Extension cable (1m) | NA | - | Light Beige | Suction type | 430x180 | - | 3 | - |
Loading...
Please check the type/dimensions/specifications of the part C-MD1225-24H-SS3G in the Control Panel Fan Unit series.
Part Number |
---|
C-MD1225-24H-GSG |
C-MD1225-24H-PELG |
C-MD1225-24H-PEMG |
C-MD1225-24H-SSC2G |
C-MD1225-24H-SSC3G |
C-MD1225-24H-SSCG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Size | Thickness | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Maximum static pressure (DC input voltage) (Pa) | Type | Protection Grade | Connection Type | Additional Function | Alarm output format | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) | Output state |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 80.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 2.2 | - | - | 48 | - | - | 44 | Finger guard unit | IP2X | Extension cable (1m) | NA | - | - | Suction type | 161x158 | - | 1 | - | ||
SGD 173.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 1.5 | - | - | 51 | - | - | 44 | Dust-proof / drip-proof unit | IP43 | Extension cable (1m) | NA | - | - | Discharge type | 209x226 | L | 1 | - | ||
SGD 154.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 0.8 | - | - | 45 | - | - | 45 | Dust-proof / drip-proof unit | IP43 | Extension cable (1m) | NA | - | - | Discharge type | 157x170 | M | 1 | - | ||
SGD 298.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 1.7 | - | - | 50 | - | - | 33 | Slitted sheet metal unit | IP4X | Extension cable (1m) | NA | - | Cream | Suction type | 305x180 | - | 2 | - | ||
SGD 399.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 2.6 | - | - | 51 | - | - | 33 | Slitted sheet metal unit | IP4X | Extension cable (1m) | NA | - | Cream | Suction type | 430x180 | - | 3 | - | ||
SGD 151.00 | 1 Piece(s) | 27 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 0.85 | - | - | 47 | - | - | 33 | Slitted sheet metal unit | IP4X | Extension cable (1m) | NA | - | Cream | Suction type | 180x180 | - | 1 | - |
How can we improve?
How can we improve?