(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Panel Fan Unit (Part Numbers)

Control Panel Fan Unit

A control panel fan unit that integrates a fan and peripheral devices.
[Features]
・ Easy selection, installation and maintenance due to integrated structure
・ Achieves measures against heat management in the panel, dust-proof and drip-proof. Realizing a comfortable environment for precision equipment in the panel
・ Early detection of cooling abnormalities with alarm products. Achieves a longer device lifespan
・ More effective control panel cooling with fan temperature switch
・ Since the characteristics are clear when the finger guard, filter, cover, etc., are attached, selection work can be saved
・ The cover is removable from the outside, so you can easily replace the filter media
・ The cover of the finger guard unit IP2X can be removed with single-action
[Applications]
・ Ideal for cooling control panels

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2024.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-MD925A-24LH-SECG

 
Part Number
C-MD925A-24LH-SECG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Maximum static pressure (DC input voltage)
(Pa)
Type Protection Grade Connection Type Additional Function Alarm output format Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)
Output state

SGD 156.00

1 Piece(s) 27 Day(s) DC Fan92x9225mmDC24VSuspend output--0.45--44--39Slitted sheet metal unitIP4XExtension cable (1m)Stop sensor (non-contact type)Open Collector OutputCreamDischarge type155x155-1While running: L level (internal transistor ON), while restricted: H level (internal transistor OFF)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-MD925A-24LH-SECG in the Control Panel Fan Unit series.

Similar Part Numbers

Part Number
C-MD1225-24H-GSG
C-MD1225-24H-PELG
C-MD1225-24H-PEMG
C-MD925A-24LH-SEG
C-MD925A-24LH-SSCG
C-MD925A-24LH-SSG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Maximum static pressure (DC input voltage)
(Pa)
Type Protection Grade Connection Type Additional Function Alarm output format Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)
Output state

SGD 80.00

1 Piece(s) 27 Day(s) DC Fan120x12025mmDC24VNA--2.2--48--44Finger guard unitIP2XExtension cable (1m)NA--Suction type161x158-1-

SGD 173.00

1 Piece(s) 27 Day(s) DC Fan120x12025mmDC24VNA--1.5--51--44Dust-proof / drip-proof unitIP43Extension cable (1m)NA--Discharge type209x226L1-

SGD 154.00

1 Piece(s) 27 Day(s) DC Fan120x12025mmDC24VNA--0.8--45--45Dust-proof / drip-proof unitIP43Extension cable (1m)NA--Discharge type157x170M1-

SGD 156.00

1 Piece(s) 27 Day(s) DC Fan92x9225mmDC24VSuspend output--0.45--44--39Slitted sheet metal unitIP4XExtension cable (1m)Stop sensor (non-contact type)Open Collector OutputLight BeigeDischarge type155x155-1While running: L level (internal transistor ON), while restricted: H level (internal transistor OFF)

SGD 156.00

1 Piece(s) 27 Day(s) DC Fan92x9225mmDC24VSuspend output--0.43--42--29Slitted sheet metal unitIP4XExtension cable (1m)Stop sensor (non-contact type)Open Collector OutputCreamSuction type155x155-1While running: L level (internal transistor ON), while restricted: H level (internal transistor OFF)

SGD 156.00

1 Piece(s) 27 Day(s) DC Fan92x9225mmDC24VSuspend output--0.43--42--29Slitted sheet metal unitIP4XExtension cable (1m)Stop sensor (non-contact type)Open Collector OutputLight BeigeSuction type155x155-1While running: L level (internal transistor ON), while restricted: H level (internal transistor OFF)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)