(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Panel Fan Unit (Part Numbers)

Control Panel Fan Unit

A control panel fan unit that integrates a fan and peripheral devices.
[Features]
・ Easy selection, installation and maintenance due to integrated structure
・ Achieves measures against heat management in the panel, dust-proof and drip-proof. Realizing a comfortable environment for precision equipment in the panel
・ Early detection of cooling abnormalities with alarm products. Achieves a longer device lifespan
・ More effective control panel cooling with fan temperature switch
・ Since the characteristics are clear when the finger guard, filter, cover, etc., are attached, selection work can be saved
・ The cover is removable from the outside, so you can easily replace the filter media
・ The cover of the finger guard unit IP2X can be removed with single-action
[Applications]
・ Ideal for cooling control panels

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2024.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-MU1238A-51B-SSG

 
Part Number
C-MU1238A-51B-SSG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Maximum static pressure (DC input voltage)
(Pa)
Type Protection Grade Connection Type Additional Function Alarm output format Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)
Output state

SGD 187.00

1 Piece(s) 12 Day(s) AC fan120x12038mm[Other] Single-phase 220/230NA0.8(AC220V, AC230V)0.9(AC230V)-44(AC220V, AC230V)48(AC230V)-46(AC220V), 47(AC230V)57(AC230V)-Slitted sheet metal unitIP4XPlug cord used for power connection (1m)NA-Light BeigeSuction type180x180-1-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-MU1238A-51B-SSG in the Control Panel Fan Unit series.

Similar Part Numbers

Part Number
C-MD1225-24H-GSG
C-MD1225-24H-PELG
C-MD1225-24H-PEMG
C-MU1238B-11B-PELG
C-MU1238B-11B-PEMG
C-MU1238B-11B-PEWLG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Maximum static pressure (DC input voltage)
(Pa)
Type Protection Grade Connection Type Additional Function Alarm output format Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)
Output state

SGD 80.00

1 Piece(s) 27 Day(s) DC Fan120x12025mmDC24VNA--2.2--48--44Finger guard unitIP2XExtension cable (1m)NA--Suction type161x158-1-

SGD 173.00

1 Piece(s) 27 Day(s) DC Fan120x12025mmDC24VNA--1.5--51--44Dust-proof / drip-proof unitIP43Extension cable (1m)NA--Discharge type209x226L1-

SGD 154.00

1 Piece(s) 27 Day(s) DC Fan120x12025mmDC24VNA--0.8--45--45Dust-proof / drip-proof unitIP43Extension cable (1m)NA--Discharge type157x170M1-

SGD 192.00

1 Piece(s) 12 Day(s) AC fan120x12038mmSingle-phase 100 VNA1.211.37-4041-5156-Dust-proof / drip-proof unitIP43Plug cord used for power connection (1m)--Light GrayDischarge type209x226L1-

SGD 171.00

1 Piece(s) 12 Day(s) AC fan120x12038mmSingle-phase 100 VNA0.760.83-3841-5861-Dust-proof / drip-proof unitIP43Plug cord used for power connection (1m)--Light GrayDischarge type157x170M1-

SGD 207.00

1 Piece(s) 12 Day(s) AC fan120x12038mmSingle-phase 100 VNA0.550.61-3840-5356-Dust-proof / drip-proof unitIP55Plug cord used for power connection (1m)--Light GrayDischarge type209x226L1-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)