(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W (Part Numbers)

Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W

Detachable construction with cylindrical ø16 body series

■ Features
· Same detachable construction as the A16-series push-button switches
Now with shortened mounting depth of 28.5 mm
· The same contacts can be used for both standard loads and micro loads.
· IP65 oil-resistant models.
· EN 60947-5-1 certified

PDF

Part Number

Configured Part Number is shown.

A165W-T2MR-T1-2S

 
Part Number
A165W-T2MR-T1-2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating part shape Illumination Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Safety standards Operating unit dimensions: Width
(mm)
Panel depth dimensions
(mm)
Color of Operating Unit Light Source Type Voltage-reduction unit for illumination Voltage Uses Light Source

SGD 47.69

1 Piece(s) 12 Day(s) or more Round shapeAvailable2c2[Suspend] Each Positional Stop[Other] Quick ConnectorUL / CUL / TUV / CCC2469.4Red-LED100/110 V AC/DC

Loading...

  1. 1

Basic Information

Type Knob type selector switch Mounting Hole Ø16 With key NA
Protective Structure Available Operating unit dimensions: Height(mm) 18 Switch rating, resistance load 1 for AC 125 V AC / 5 A
Switch rating, resistance load 2 for AC 250 V AC / 3 A Switch rating, resistance load 1 for DC 30 V DC /3 A IP Protection Degree IP65 oil-resistant models

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)