(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16 (Part Numbers)

Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16
  • On Sale Till 31/03/2025

Detachable-type cylindrical ø16 series

■ Features
· Shortened, miniature design of 28.5 mm, one of the smallest class in the industry.
· Detachable switch part.
· The same contacts can be used for both standard loads and micro loads.
· Easy-to-wire terminal arrangement.
· EN 60947-5-1 certified.

PDF

Part Number

Configured Part Number is shown.

A16L-AWM-24D-1

 
Part Number
A16L-AWM-24D-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Type Operating function Color of Operating Unit Contact Configuration Terminal shape Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Light Source Type With Pressure Reducing Unit (Light Source) Voltage Uses Light Source IP Protection Degree

SGD 15.77

1 Piece(s) 4 Day(s) or more -Square ShapeIllumination push-buttonMomentaryWhite1cSoldering Terminal30.618LED-24 V AC/DCIP40

Loading...

  1. 1

Basic Information

Mounting Hole Ø16 Guard included NA Protection function Available
Safety standards CE / UL / CUL / TUV / CCC Operating part dimensions - vertical(mm) 18 Switch rating, AC resistance load 1 125 V AC: 5 A
Switch rating, AC resistance load 2 250 V AC / 3 A Switch rating, DC resistance load 1 30 V DC /3 A

Please check the type/dimensions/specifications of the part A16L-AWM-24D-1 in the Push-Button Switch (Detachable Type) (Light/Non-Light) (Cylindrical ø16) A16 series.

Similar Part Numbers

Part Number
A16-AGA-1
A16-AGM-1
A16-AGM-2
A16L-AWM-24D-2
A16L-AYA-12D-1
A16L-AYA-T1-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Type Operating function Color of Operating Unit Contact Configuration Terminal shape Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Light Source Type With Pressure Reducing Unit (Light Source) Voltage Uses Light Source IP Protection Degree

SGD 12.82

1 Piece(s) 4 Day(s) or more -Square ShapeNon-illumination type push-buttonAlternateGreen1cSoldering Terminal30.618---IP40

SGD 19.35

1 Piece(s) Quote -Square ShapeNon-illumination type push-buttonMomentaryGreen1cSoldering Terminal30.618---IP40

SGD 13.87

1 Piece(s) Quote -Square ShapeNon-illumination type push-buttonMomentaryGreen2cSoldering Terminal30.618---IP40

SGD 18.04

1 Piece(s) 14 Day(s) or more -Square ShapeIllumination push-buttonMomentaryWhite2cSoldering Terminal30.618LED-24 V AC/DCIP40

SGD 16.96

1 Piece(s) 4 Day(s) or more -Square ShapeIllumination push-buttonAlternateYellow1cSoldering Terminal30.618LED-12 V AC/DCIP40

SGD 33.74

1 Piece(s) 12 Day(s) or more -Square ShapeIllumination push-buttonAlternateYellow1cSoldering Terminal30.618-LED (24 V built-in)110 AC/DCIP40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)