(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series (Part Numbers)

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series

[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2024.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDA1451-24

 
Part Number
MDA1451-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection Type Additional Function Alarm output format Frame color

SGD 162.00

1 Piece(s) 12 Day(s) [Other] 140x140[Other] 51mmDC24VCE / UL / CSA5.849130Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputUncoated (aluminum base)

Loading...

  1. 1

Basic Information

Type DC Fan Sensor output Suspend output

Please check the type/dimensions/specifications of the part MDA1451-24 in the DC Propeller Fan with Low Rotation Speed Alarm, MDA Series series.

Similar Part Numbers

Part Number
MDA1225-12H
MDA1225-24
MDA1238-24
MDA1751-24B
MDA625-12
MDA625-12H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection Type Additional Function Alarm output format Frame color

SGD 105.00

1 Piece(s) 12 Day(s) [Other] 119x11925mmDC12VCE / UL / CSA2.74670Fan unitExtension cable includedDecreased rotational speed alarm (non-contact type)Open Collector OutputUncoated (aluminum base)

SGD 98.00

1 Piece(s) 12 Day(s) [Other] 119x11925mmDC24VCE / UL / CSA2.74670Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputUncoated (aluminum base)

SGD 102.00

1 Piece(s) Quote [Other] 119x11938mmDC24VCE / UL / TUV / CSA3.8849135Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputBlack

SGD 190.00

1 Piece(s) 12 Day(s) Ø172[Other] 51mmDC24VCE / UL / CSA647137Fan unitLead WireDecreased rotational speed alarm (contact type)Relay OutputUncoated (aluminum base)

SGD 60.00

1 Piece(s) 12 Day(s) [Other] 62x6225mmDC12VCE / UL / CSA0.53049Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector OutputBlack

SGD 72.00

1 Piece(s) 12 Day(s) [Other] 62x6225mmDC12VCE / UL / CSA0.53049Fan unitExtension cable includedDecreased rotational speed alarm (non-contact type)Open Collector OutputBlack

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)