(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Propeller Fan, MD (MDS) Series (Part Numbers)

DC Propeller Fan, MD (MDS) Series

[Features]
· DC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2023~2024.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

T-MDS1225-24-G

 
Part Number
T-MDS1225-24-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color

SGD 87.00

1 Piece(s) 27 Day(s) 120x12025mmDC24VNACE / UL / CSA2.74670Set (finger guard, mounting screws included)Standard speedLead WireNA-Uncoated (aluminum base)

Loading...

  1. 1

Basic Information

Type DC Fan

Please check the type/dimensions/specifications of the part T-MDS1225-24-G in the DC Propeller Fan, MD (MDS) Series series.

Similar Part Numbers

Part Number
MD625B-12
MD625B-12H
MD625B-12L
T-MDS1451-24-G
T-MDS1451-24HG
T-MDS1451-24LHG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Speed ​​Type Connection Type Additional Function Alarm output format Frame color

SGD 49.00

1 Piece(s) 12 Day(s) [Other] 62x6225mmDC12VNACE / UL / CSA0.53049Fan unitStandard speedLead WireNA-Black

SGD 52.00

1 Piece(s) 12 Day(s) [Other] 62x6225mmDC12VNACE / UL / CSA0.53049Fan unitStandard speedExtension cable includedNA-Black

SGD 49.00

1 Piece(s) 12 Day(s) [Other] 62x6225mmDC12VSuspend outputCE / UL / CSA0.53049Fan unitStandard speedLead WireStop sensor (non-contact type)Open Collector OutputBlack

SGD 158.00

1 Piece(s) 12 Day(s) [Other] 140x140[Other] 51mmDC24VNACE / UL / CSA5.849130Set (finger guard, mounting screws included)Standard speedLead WireNA-Uncoated (aluminum base)

SGD 167.00

1 Piece(s) 12 Day(s) [Other] 140x140[Other] 51mmDC24VNACE / UL / CSA5.849130Set (finger guard, extension cable, mounting screws included)Standard speedExtension cable includedNA-Uncoated (aluminum base)

SGD 174.00

1 Piece(s) 12 Day(s) [Other] 140x140[Other] 51mmDC24VSuspend outputCE / UL / CSA5.849130Set (finger guard, extension cable, mounting screws included)Standard speedExtension cable includedStop sensor (non-contact type)Open Collector OutputUncoated (aluminum base)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)