(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Propeller Fan, Large Type (Variable Speed), MRS Series (Part Numbers)

AC Propeller Fan, Large Type (Variable Speed), MRS Series

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued, however, discontinuation date has not been decided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRS18-ETM

 
Part Number
MRS18-ETM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

SGD 513.00

1 Piece(s) 12 Day(s) [Other] 180x180[Other] 90mm[Other] Single-phase 220/230Suspend outputCE / UL / CSA11.012.55660196245Fan unitTerminal BlockDecreased rotational speed alarm (non-contact type)Open Collector Output

Loading...

  1. 1

Basic Information

Type AC fan Frame color Dark gray

Please check the type/dimensions/specifications of the part MRS18-ETM in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.

Similar Part Numbers

Part Number
MRS16-BTA
MRS16-BTM
MRS16-BUL
MRS18-TB
MRS18-TTM
MRS18-TUL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

SGD 360.00

1 Piece(s) 12 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockDecreased rotational speed alarm (contact type)Relay Output

SGD 381.00

1 Piece(s) 12 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockDecreased rotational speed alarm (non-contact type)Open Collector Output

SGD 203.00

1 Piece(s) 12 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115NACE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockNA-

SGD 491.00

1 Piece(s) 12 Day(s) [Other] 180x180[Other] 90mm[Other] Three-phase 200/220/230Suspend outputCE / UL / CSA11.012.85660(AC200V), 61(AC220V, AC230V)196245Fan unitTerminal BlockDecreased rotational speed alarm (contact type)Relay Output

SGD 599.00

1 Piece(s) 12 Day(s) [Other] 180x180[Other] 90mm[Other] Three-phase 200/220/230Suspend outputCE / UL / CSA11.012.85660(AC200V), 61(AC220V, AC230V)196245Fan unitTerminal BlockDecreased rotational speed alarm (non-contact type)Open Collector Output

SGD 365.00

1 Piece(s) 12 Day(s) [Other] 180x180[Other] 90mm[Other] Three-phase 200/220/230NACE / UL / CSA11.012.85660(AC200V), 61(AC220V, AC230V)196245Fan unitTerminal BlockNA-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)