(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Propeller Fan, Large Type (Variable Speed), MRS Series (Part Numbers)

AC Propeller Fan, Large Type (Variable Speed), MRS Series

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued, however, discontinuation date has not been decided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRS20-TB

 
Part Number
MRS20-TB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

SGD 578.00

1 Piece(s) 12 Day(s) [Other] 200x200[Other] 90mm[Other] Three-phase 200/220/230Suspend outputCE / UL / CSA13.215.55660(AC200V), 61(AC220V, AC230V)221265Fan unitLead WireDecreased rotational speed alarm (contact type)Relay Output

Loading...

  1. 1

Basic Information

Type AC fan Frame color Dark gray

Please check the type/dimensions/specifications of the part MRS20-TB in the AC Propeller Fan, Large Type (Variable Speed), MRS Series series.

Similar Part Numbers

Part Number
MRS16-BTA
MRS16-BTM
MRS16-BUL
MRS20-TM
MRS20-TUL
MRS25-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Sensor output Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection Type Additional Function Alarm output format

SGD 360.00

1 Piece(s) 12 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockDecreased rotational speed alarm (contact type)Relay Output

SGD 381.00

1 Piece(s) 12 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockDecreased rotational speed alarm (non-contact type)Open Collector Output

SGD 203.00

1 Piece(s) 12 Day(s) 160x160[Other] 62mm[Other] Single-phase 100/110/115NACE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal BlockNA-

SGD 639.00

1 Piece(s) 12 Day(s) [Other] 200x200[Other] 90mm[Other] Three-phase 200/220/230Suspend outputCE / UL / CSA13.215.55660(AC200V), 61(AC220V, AC230V)221265Fan unitLead WireDecreased rotational speed alarm (non-contact type)Open Collector Output

SGD 474.00

1 Piece(s) 12 Day(s) [Other] 200x200[Other] 90mm[Other] Three-phase 200/220/230NACE / UL / CSA13.215.55660(AC200V), 61(AC220V, AC230V)221265Fan unitLead WireNA-

SGD 608.00

1 Piece(s) 12 Day(s) [Other] 250x250[Other] 120mm[Other] Single-phase 100/110/115NACE / UL / CSA21.024.05862290320(AC100V), 340(AC110V), 360(AC115V)Fan unitLead WireNA-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)