(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Propeller Fan, Small Type, MU Series (Part Numbers)

AC Propeller Fan, Small Type, MU Series

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

T-MU1025L-11-GP

 
Part Number
T-MU1025L-11-GP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

SGD 77.00

1 Piece(s) 12 Day(s) [Other] 104x10425mmSingle-phase 100 V-1.01.231342934Set (finger guard, mounting screws, plug cord for power connection)Low speed-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Please check the type/dimensions/specifications of the part T-MU1025L-11-GP in the AC Propeller Fan, Small Type, MU Series series.

Similar Part Numbers

Part Number
MU1025S-51
MU1225M-11
MU1225M-21
T-MU1025S-11-GP
T-MU1025S-41-GP
T-MU1025S-51-GP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Thickness Input Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Mounting Method

SGD 57.00

1 Piece(s) 12 Day(s) [Other] 104x10425mm[Other] Single-phase 230VCE / PSE / UL / CSA1.21.435393944Fan unitStandard speed-

SGD 54.00

1 Piece(s) 12 Day(s) [Other] 119x11925mmSingle-phase 100 VCE / PSE / UL / CSA1.41.733373231Fan unitMedium speed-

SGD 54.00

1 Piece(s) 12 Day(s) [Other] 119x11925mm[Other] Single-phase 115VCE / PSE / UL / CSA1.41.733373231Fan unitMedium speed-

SGD 77.00

1 Piece(s) 12 Day(s) [Other] 104x10425mmSingle-phase 100 VCE / PSE / UL / CSA1.21.435393944Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

SGD 80.00

1 Piece(s) 12 Day(s) [Other] 104x10425mmSingle-phase 200 VCE / PSE / UL1.21.435393944Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

SGD 80.00

1 Piece(s) 12 Day(s) [Other] 104x10425mm[Other] Single-phase 230VCE / PSE / UL / CSA1.21.435393944Set (finger guard, mounting screws, plug cord for power connection)Standard speed-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)