(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Blower, MB Series (Part Numbers)

AC Blower, MB Series

[Features]
· This AC-powered blower is optimal for localized cooling due to its ability to produce a strong local wind.
· Can also be used for cooling equipment through which air does not easily pass.

(i)Caution

  • The product image is a representative image.
  • Some products are scheduled to be discontinued from March 2025.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

T-MB1255-B-FA

 
Part Number
T-MB1255-B-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

SGD 359.00

1 Piece(s) 17 Day(s) [Other] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)φ120Set (filter, mounting bracket, mounting screws included)-55

Loading...

  1. 1

Basic Information

Type Blower Size Other Thickness Other
Connection Type Lead Wire Frame color Dark gray

Please check the type/dimensions/specifications of the part T-MB1255-B-FA in the AC Blower, MB Series series.

Similar Part Numbers

Part Number
MB1255-B
MB1255-D
MB1255-T
T-MB1255-B-GA
T-MB1255-D-FA
T-MB1255-D-GA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Runner diameter φ
(mm)
Type Speed ​​Type Runner thickness
(mm)

SGD 306.00

1 Piece(s) 17 Day(s) [Other] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)φ120Fan unit-55

SGD 321.00

1 Piece(s) 17 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)φ120Fan unit-55

SGD 321.00

1 Piece(s) 17 Day(s) [Other] Three-phase 200/220/230CE / UL / CSA4.4(AC200V)5.0(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200V)70(AC200V), 71(AC220, 230V)314(AC200V)451(AC200, 220, 230V)φ120Fan unit-55

SGD 342.00

1 Piece(s) 17 Day(s) [Other] Single-phase 100/110/115CE / UL / CSA4.4(AC100V)5.1(AC100, 110, 115V)67(AC100V)71(AC100, 110V), 72(AC115V)309(AC100V)441(AC100, 110, 115V)φ120Set (finger guard, mounting bracket, mounting screws included)-55

SGD 374.00

1 Piece(s) 17 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)φ120Set (filter, mounting bracket, mounting screws included)-55

SGD 357.00

1 Piece(s) 17 Day(s) [Other] Single-phase 200/220/230CE / UL / CSA4.4(AC200V), 4.5(AC230V)4.9(AC200V), 5.1(AC220V), 5.2(AC230V)67(AC200, 230V)69(AC200V), 71(AC220, 230V)314(AC200, 230V)451(AC200, 220, 230V)φ120Set (finger guard, mounting bracket, mounting screws included)-55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)