(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flash Silhouette Switch Dust-Proof Cover

Flash Silhouette Switch Dust-Proof Cover

L6/A6 series dust-proof cover

[Features]
· Flash silhouette-exclusive L6/A6 series small control unit accessory.
· L6/A6 Series accessory.
· Bezel sizes: Round type: ø24 mm, square type: 24 mm, rectangular type: 24 × 30 mm.
· Panel cut dimensions: Round type: ø20.2 mm, square type: 20.2 mm, rectangular type: 20.2 × 26.2 mm.
· Dust-proof cover also available.
· Dust-proof cover comes with a dedicated flashing bezel.
· IP65 protective construction.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LA9Z-DS6
LA9Z-DS7
LA9Z-DS8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFeatures

SGD 10.94

1 Piece(s) 5 Day(s) or more For Circular Types

SGD 10.94

1 Piece(s) 5 Day(s) or more For rectangular shape

SGD 10.94

1 Piece(s) 5 Day(s) or more For elongated shape

Loading...

  1. 1

Basic Information

Specifications Dust-Proof Cover (with Dedicated Flashing Bezel) Apply L6/ A6 Series (Illumination) Push-Button Switch Protective Structure IP65
Material (Main Body) Polyamide Resin Material (Cover/Guard) Silicone Rubber (Transparent) Material (Packaging) NA
Material (Plate Clamp) Stainless Steel Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)