(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Switching/Power supply ZEN-PA03024 (Part Numbers)

Switching/Power supply ZEN-PA03024
  • On Sale Till 31/03/2025

[Features]
· Program relay ZEN compact power supply (30W).
· Can be used side by side with ZENs with the same shape, design, and mounting method as the ZEN program relay.
· Can be used to supply power to the main ZEN unit and its peripheral sensors.
· Thin size of 56 mm depth.
· Same depth as program relay ZEN.
· The thin size of 56 mm.
· To make the control panel thinner.
· A thin type with a thickness of just 56 mm that helps make control panels even thinner.
· Single-action DIN rail mounting.
· Easy to attach with one hand to the DIN rail.
· It is also possible to mount directly to the control panel.
· CE marking compliant, UL / CSA Acquisition, EMI Class B conformity.
· Has CE marking, EN61000-6-3 (class B) compliant, realizes low noise.
· Also, it has safety standards UL508ListedClass2 / 60950/1604, CSAC22. 2No. 14Class2 / 60950/213, EN60950 (VDE0806), EN50178 (VDE0106).
· Finger protection VDE0106 / P100 compliant.
· You can use it with confidence globally.
· Parallel operation possible.
· For a load that is not enough with one output current, connect the power supply in parallel to increase the output current.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZEN-PA03024

Switching-Mode Power Supply ZEN-PA03024 Specifications

Switching-Mode Power Supply ZEN-PA03024: related images

ZEN-PA03024 appearance

  • Capacity: 30 W
  • Input voltage: 100 to 240 V AC
  • Output voltage: 24 V DC
  • Output current: 1.3 A
Switching-Mode Power Supply ZEN-PA03024: related images

ZEN-PA03024 dimensional diagram
Unit: mm

ZEN-PA03024 Features

Switching-Mode Power Supply ZEN-PA03024: related images

Compact (30 W) power supply for ZEN programmable relays
Created with the same shape, design and mounting method as the ZEN programmable relay for side-by-side use with the ZEN.
Can be used to supply power to the ZEN main unit and peripheral sensors.

Switching-Mode Power Supply ZEN-PA03024: related images

Allows parallel operation
When a load's current output requirements cannot be met with a single power supply, multiple units can be connected in parallel to increase the output current.
Note: When using the units in parallel operation, please refer to the section titled "● About Parallel Operation" in the catalog.

ZEN-PA03024 Ratings

Efficiency (TYP.)80% or higher
Input ConditionsVoltage Range100 to 240 V AC (85 to 264 V AC)
95 to 350 V DC *1
Frequency50/60 Hz (47 to 450 Hz)
CurrentWith 100 V AC Input0.8 A max.
At 200 V AC Input0.45 A max.
Leak CurrentWith 100 V AC Input0.4mA max.
At 200 V AC Input0.75 mA max.
Inrush Current *2With 100 V AC Input25 A max.
At 200 V AC Input50 A max.
Output CharacteristicsVoltage Adjustment Range *3-10 to +15% of rated output voltage (with output voltage adjustment trimmer V.ADJ)
Ripple Noise Voltage2% (p-p) Max. (-25 to -10°C: 4% max.)
Input Variation0.5% max.
Load Variation (Rated Input Voltage)1.5% max.
Temperature Variation0.05%/°C max.
Startup Time *21,000 ms max. (100 V AC or 200 V AC, at rated output)
Output Hold Time *215 ms min., 20 ms (TYP.) (100 V AC or 200 V AC, at rated output)
Additional FunctionsOverload Protection *2105 To 135% Of Rated Output Current; Inverted L Voltage Drop, Intermittent Operation, Automatic Recovery
Parallel OperationYes (Up to 2 units. For details, please refer to the section titled "● Derating Curve" in the catalog. For DC input, parallel operation is only possible for 110 to 350 V DC.)
Series OperationNot applicable
OtherAmbient Operating TemperatureRefer to "● Derating Curve" in the catalog (however, there should be no condensation or freezing)
Storage Temperature-25 to +75°C
Ambient Operating Humidity10 to 90% (Storage humidity: 10 to 90%)
Mounting MethodDIN Rail Mounting / Direct Mounting
Dielectric Withstand Voltage2.0 kV AC for 1 min between (all inputs) and (exposed non-charging metal parts) (Detection current: 10 mA max.)
3.0 kV AC for 1 min between (all inputs) and (all outputs) (Detection current: 20 mA max.)
1.0 kV AC for 1 min between (all outputs) and (exposed non-charging metal parts) (Detection current: 10 mA max.)
Insulation Resistance100 MΩ min. between (all outputs) and (inputs, and exposed non-charging metal parts) at 500 V DC
Vibration ResistanceMust produce no abnormalities at 10 to 55 Hz, with single amplitude of 0.375 mm for 2 h each in 3 directions
Shock ResistanceMust produce no abnormalities at 300 m/s2 3 times each in 6 directions
Output Indicator LightYes (Green)
Conducted EmissionsComplies with EN61000-6-3 (Class B)
Radiated EmissionsComplies with EN61000-6-3 (Class B)
Safety Standards *1UL: UL508 (Listing, Class2: Per UL1310), UL60950-1, UL1604 (Class I / Division 2)
cUL: CSA C22.2 No.14 (Listing, Class2: Per CSA C22.2 No.223), CSA C22.2 No.213 (Class I / Division 2)
cUR: CSA C22.2 No.60950-1
EN/VDE: EN60950-1 (=VDE 0805 Teil 1), EN50178 (=VDE 0160)
Weight240 g max.

*1. The safety standards certification for this product is for AC input only. It is not certified for DC input.
*2. For details, please refer to the "Characteristics Data" in the catalog.
*3. Adjusting the V.ADJ volume may increase the voltage by +15% or more of the voltage adjustment range.
   When adjusting the output voltage, confirm the actual output voltage from the power supply and make sure there will be no damage to the load.

Please refer to the catalog for any product information not listed above.

Part Number
ZEN-PA03024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 187.55

SGD 37.51

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Shape DIN rail direct attachment Capacity(W) 30 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 1.3
Input/output terminal shape Screw Included Function Parallel Safety standards CE / UL / CUL
Dimension height(mm) 94.7 Dimension width(mm) 70 Dimension depth(mm) 56

Please check the type/dimensions/specifications of the part ZEN-PA03024 in the Switching/Power supply ZEN-PA03024 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)