(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MX150 Housing (33472) (Part Numbers)

MX150 Housing (33472)
  • On Sale Till 31/03/2025

[Features]
· Molex compatible housing: 33482, compatible terminal: 33012

PDF

Japanese Only

Part Number

Configured Part Number is shown.

33472-4006

MX150 Housing (33472)

MX150 Housing (33472)

Product image, part number: 33472-0606

MX150 Housing (33472)

Part number: 33472-1206

MX150 Housing (33472)

Part number: 33472-1601

MX150 Housing (33472)

Part number: 33472-2001

MX150 Housing (33472)

Part number: 33472-4006

CategoryCrimp Housings
Series33472
ApplicationPower, Wire-to-Board, Wire-to-Wire
Mates withMX150 Male Sealed Connector 33482
Use withMX150 Female Terminal 33012, 33001
MX150 Sealed Cavity Plug 343450001
MX150 Backshell 349512011, 349502021

Physical Specifications

Part Number33472-060633472-120633472-160133472-160633472-200133472-200633472-4006
Circuits (maximum)612161620204
Color - ResinBlack
GenderReceptacle
Glow-Wire CapableNo
Keying to Mating PartYes
Lock to Mating PartYes
Material - ResinModified Polystyrene AlloySPS/Nylon
Net Weight9.860/g15.717/g18.170/g18.400/g21.495/g21.740/g8.560/g
Number of Rows2
Packaging TypePartitioned Carton
Panel MountNo
Pitch - Mating Interface3.50mm
Polarized to Mating PartYes
StackableNo
Temperature Range - Operating-40 to +125°C

Drawing

MX150 Housing (33472)

Refrence drawing of 2x2 Receptacle sealed assembly - Standard

Part Number
33472-4006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number of Pins Application Allowable Current
(A)
Connection direction Protection function (environmentally resistant) Pitch
(mm)
Number of Columns Mating lock Panel Mount CPA Color Conforming terminal Mating Partner

SGD 2.86

1 Piece(s) 4 Day(s) or more Female (socket)4Cable Connection22StraightNA3.502AvailableNAAvailableBlack33012, 34345-000133482

Loading...

  1. 1
 

Basic Information

Connector Shape Square Connector series initials Number Number 187

Please check the type/dimensions/specifications of the part 33472-4006 in the MX150 Housing (33472) series.

Similar Part Numbers

Part Number
33472-0606
33472-1206
33472-1258
33472-1601
33472-1606
33472-1621
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number of Pins Application Allowable Current
(A)
Connection direction Protection function (environmentally resistant) Pitch
(mm)
Number of Columns Mating lock Panel Mount CPA Color Conforming terminal Mating Partner

SGD 2.21

1 Piece(s) 4 Day(s) or more Female (socket)6Cable Connection22StraightNA3.502AvailableNAAvailableBlack, natural color33012, 34345-000133482

SGD 2.70

1 Piece(s) 4 Day(s) or more Female (socket)12Cable Connection22StraightNA3.502AvailableNAAvailableBlack, natural color33012, 34345-000133482

SGD 2.01

1 Piece(s) 4 Day(s) or more --------------

SGD 4.82

1 Piece(s) 4 Day(s) or more Female (socket)16Cable Connection22StraightNA3.502AvailableNANA-33012, 34345-000133482

SGD 2.08

1 Piece(s) 4 Day(s) or more Female (socket)16Cable Connection22StraightNA3.502AvailableNAAvailableBlack, natural color33012, 34345-000133482

SGD 2.06

1 Piece(s) 4 Day(s) or more --------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)