(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MIXO Modular Insert & Contact (Part Numbers)

MIXO Modular Insert & Contact

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CX 02 4BF

 
Part Number
CX 02 4BF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

SGD 34.70

10 Piece(s) 3 Day(s) or more 10Female (socket)2Cable Connection401000Fasten With ScrewsStraightUL / CSAFemale insert6–1010 to 8-40+125Flame resistant thermoplastic resinWith female contact-GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C

Please check the type/dimensions/specifications of the part CX 02 4BF in the MIXO Modular Insert & Contact series.

Similar Part Numbers

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 02 4BM
CX 02 7F
CX 02 7M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

SGD 13.43

10 Piece(s) 3 Day(s) or more 10Female (socket)1Cable Connection1050CrimpStraightCCC / CSA / ULFemale Connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

SGD 13.58

10 Piece(s) 3 Day(s) or more 10Male (plug)1Cable Connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

SGD 59.79

10 Piece(s) 3 Day(s) or more 10Female (socket)-Cable Connection---Straight-Female insert---25+80-With USB female - female connector---

SGD 34.82

10 Piece(s) 3 Day(s) or more 10Male (plug)2Cable Connection401000Fasten With ScrewsStraightCSA / ULMale insert6–1010 to 8-40+125Flame resistant thermoplastic resinWith male contact-GOST-

SGD 7.36

10 Piece(s) 3 Day(s) or more 10Female (socket)2Cable Connection701000CrimpStraight-Female insert10–258 to 3-40+125Flame resistant thermoplastic resin---For female contacts

SGD 7.36

10 Piece(s) 3 Day(s) or more 10Female (socket)2Cable Connection701000CrimpStraight-Male insert10–258 to 3-40+125Flame resistant thermoplastic resin---For male contacts

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)