(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MIXO Modular Insert & Contact (Part Numbers)

MIXO Modular Insert & Contact

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CX 04 BM

 
Part Number
CX 04 BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

SGD 14.76

10 Piece(s) 3 Day(s) or more 10Male (plug)4Cable Connection---StraightUL / CCC / CSAMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resin4 pole + shield / Shield BUS multiaxial connector -GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials A/B/C

Please check the type/dimensions/specifications of the part CX 04 BM in the MIXO Modular Insert & Contact series.

Similar Part Numbers

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 04 XF
CX 04 XM
CX 05 SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative Standard Part names Conforming wire size (cross section)
(mm2)
Conforming wire size
(AWG)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Material Details Note Other standards Application

SGD 13.43

10 Piece(s) 3 Day(s) or more 10Female (socket)1Cable Connection1050CrimpStraightCCC / CSA / ULFemale Connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

SGD 13.58

10 Piece(s) 3 Day(s) or more 10Male (plug)1Cable Connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-

SGD 59.79

10 Piece(s) 3 Day(s) or more 10Female (socket)-Cable Connection---Straight-Female insert---25+80-With USB female - female connector---

SGD 11.61

10 Piece(s) 3 Day(s) or more 10Female (socket)4Cable Connection40830CrimpStraight-Female insert1.5 to 616 to 10-40+125Flame resistant thermoplastic resin---For female contacts

SGD 7.50

10 Piece(s) 3 Day(s) or more 10Male (plug)4Cable Connection40830CrimpStraight-Male insert1.5 to 616 to 10-40+125Flame resistant thermoplastic resin---For male contacts

SGD 37.73

10 Piece(s) 3 Day(s) or more 10Male (plug)5Cable Connection16400[Other] Spring typeStraightCCC / CSA / ULMale insert0.14 to 2.526 to 14-40+125Flame resistant thermoplastic resinWith male contact-GL, GOST-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)