(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Noise Clip【10 Pieces Per Package】

Noise Clip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Noise Clip
  • Noise Clip

[Features]
A clip that can firmly secure wire material (cables and wiring) and, at the same time, grounds conductive noise to the unit case, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DN-3S-10P
DN-4S-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSDimensions when fixing
(mm)

SGD 15.90

10 Pieces Per Package

1 Pack(s) 8 Day(s) 10φ4.5

SGD 15.98

10 Pieces Per Package

1 Pack(s) 8 Day(s) 10φ6

Loading...

  1. 1

Basic Information

Material 66 nylon/silver Flame retardant grade (main raw materials) UL94V-0 Color Silver
Clip fixing method M4 Screw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)