(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Metal Cable Gland【10 Pieces Per Package】 (Part Numbers)

Mini Metal Cable Gland

Perfect sealing efficacy, IP68 compliant brass mini super gland (MBC series is IP66 compliant).

[Features]
· Small compact design.
Suitable for securing LED lighting, surveillance cameras, measurement equipment and sensor equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBA8-03

Part Number
MBA8-03
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
IP grade

SGD 97.77

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ3.8 ~2.3M8×1.25M8 X 1.253.8 to 2.38.3 to 8.65.511/115IP68/5 atmospheric pressure

Loading...

  1. 1
 

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Metal
Color Other Protection Function (Environmental Resistance) Waterproof Representative Standard CE
Type Cable Gland Seal shape A Type Color Glossy Silver
Conforming standards CE Main Body Material Brass/nickel plating

Please check the type/dimensions/specifications of the part MBA8-03 in the Mini Metal Cable Gland series.

Similar Part Numbers

Part Number
MBA10-05
MBA10-06
MBA8-05
MBC6-03
MBC6-04
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Screw Size Screw size Applicable Wire Size
(mm)
Mounting Hole Diameter
(mm)
Screw Length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
IP grade

SGD 106.38

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ5.3~3.5M10×1.5M10 X 1.55.3 to 3.510.4 to 10.8613/135.5IP68/5 atmospheric pressure

SGD 106.38

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10Φ6.3~4.8M10×1.5M10 X 1.56.3 to 4.810.4 to 10.8613/135.5IP68/5 atmospheric pressure

SGD 97.86

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ5 ~3.5M8×1.25M8 X 1.255 to 3.58.3 to 8.65.511/115IP68/5 atmospheric pressure

SGD 93.58

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more -Φ2.8 ~1.6M6×1.0M6 X 12.8 to 1.66.2 to 6.4510/103.8IP66

SGD 93.58

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10Φ3.7 ~2.3M6×1.0M6 X 13.7 to 2.36.2 to 6.4510/103.8IP66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)