(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Instrumentation Cable, FKEV-SB (Part Numbers)

Instrumentation Cable, FKEV-SB

[Features]
• Excellent oil and heat resistance, flame retardancy, non-migratory and noise-proofing properties, and workability.
• The FKEV is an instrumentation cable that can be used in a wide range of environments, including everything from factories to offices.
• Can be used for connections in terminal equipment, measuring equipment, office equipment, communication equipment, industrial robots and also for the internal wiring of all types of electronic and electrical devices, as well as for connections between compatible devices.

Part Number

Configured Part Number is shown.

FKEV-SB-1PX1.25SQ-12

Part Number
FKEV-SB-1PX1.25SQ-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Sheath standard thickness
(mm)
Note Other Properties Other standards

SGD 96.69

1 Piece(s) 4 Day(s) or more -121.25217.57/0.451.350.61-Flame retardant, noise resistance-

Loading...

  1. 1

Basic Information

Rated Voltage 60V Shield Available Properties Oil Resistance / Heat-Resistance
Sheath (outer coating) color Gray Grounding Wire Drain wire Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials Polyethylene-Based

Please check the type/dimensions/specifications of the part FKEV-SB-1PX1.25SQ-12 in the Instrumentation Cable, FKEV-SB series.

Similar Part Numbers

Part Number
FKEV-SB-10PX0.3SQ-11
FKEV-SB-10PX0.3SQ-12
FKEV-SB-10PX0.3SQ-13
FKEV-SB-1PX1.25SQ-13
FKEV-SB-1PX1.25SQ-14
FKEV-SB-1PX1.25SQ-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Sheath standard thickness
(mm)
Note Other Properties Other standards

SGD 190.71

1 Piece(s) 6 Day(s) or more 10110.320101112/0.180.70.31.1-Flame retardant, noise resistance-

SGD 208.04

1 Piece(s) 6 Day(s) or more 10120.320101112/0.180.70.31.1-Flame retardant, noise resistance-

SGD 225.39

1 Piece(s) 6 Day(s) or more 10130.320101112/0.180.70.31.1-Flame retardant, noise resistance-

SGD 104.75

1 Piece(s) 4 Day(s) or more -131.25217.57/0.451.350.61-Flame retardant, noise resistance-

SGD 112.81

1 Piece(s) 4 Day(s) or more -141.25217.57/0.451.350.61-Flame retardant, noise resistance-

SGD 120.87

1 Piece(s) 4 Day(s) or more -151.25217.57/0.451.350.61-Flame retardant, noise resistance-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)