(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vinyl Cabtire Cord, VCTF (Part Numbers)

Vinyl Cabtire Cord, VCTF

Click this image to zoom it.

Move the mouse over the image to zoom

With its excellent flexibility, it is often used for power cords in vacuum cleaners with reeling mechanism

[Features]
· Has excellent flexibility and workability, and allows for easy identification of wire cores.
• The use of shrink wrapping (2 × 0.75 mm2 to 4 × 2 mm2) enables easier unpacking.
• The volume of waste packing material is also reduced. The use of polyethylene film means no harmful substances will be produced during incineration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VCTF-2-0.3SQ-64

Part Number
VCTF-2-0.3SQ-64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)
Note Other standards

SGD 47.18

1 Piece(s) 6 Day(s) or more -0.32-644.6-12/0.180.70.41.50.8Rated voltage: Please use on circuits with less than 100V-

Loading...

  1. 1

Basic Information

Shield NA Sheath (outer coating) color Gray Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride)

Please check the type/dimensions/specifications of the part VCTF-2-0.3SQ-64 in the Vinyl Cabtire Cord, VCTF series.

Similar Part Numbers

Part Number
VCTF-10-0.3SQ-11
VCTF-10-0.3SQ-12
VCTF-10-0.3SQ-13
VCTF-2-0.3SQ-65
VCTF-2-0.3SQ-66
VCTF-2-0.3SQ-67
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)
Note Other standards

SGD 50.26

1 Piece(s) 6 Day(s) or more -0.310-118-12/0.180.70.41.51Rated voltage: Please use on circuits with less than 100V-

SGD 54.83

1 Piece(s) 6 Day(s) or more -0.310-128-12/0.180.70.41.51Rated voltage: Please use on circuits with less than 100V-

SGD 59.41

1 Piece(s) 6 Day(s) or more -0.310-138-12/0.180.70.41.51Rated voltage: Please use on circuits with less than 100V-

SGD 47.91

1 Piece(s) 6 Day(s) or more -0.32-654.6-12/0.180.70.41.50.8Rated voltage: Please use on circuits with less than 100V-

SGD 48.65

1 Piece(s) 6 Day(s) or more -0.32-664.6-12/0.180.70.41.50.8Rated voltage: Please use on circuits with less than 100V-

SGD 49.39

1 Piece(s) 6 Day(s) or more -0.32-674.6-12/0.180.70.41.50.8Rated voltage: Please use on circuits with less than 100V-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)