(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
For use in moving electrical equipment and control circuits. Cores are color-coded for identification.
[Features]
· Flexible and easily identifiable cores provide excellent workability.
· A wide range of core counts is available to cover a wide range of applications.
Japanese Only
Part Number
Configured Part Number is shown.
VCT-2-0.75SQ-1
Part Number |
---|
VCT-2-0.75SQ-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2.96 | 1 Piece(s) | 4 Day(s) or more | - | 0.75 | 2 | 600V | NA | Gray | NA | 1 | 8.8 | PSE | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | - | 1.7 |
Loading...
Please check the type/dimensions/specifications of the part VCT-2-0.75SQ-1 in the Cabtire Cable - VCT series.
Part Number |
---|
VCT-10-0.75SQ-11 |
VCT-10-0.75SQ-12 |
VCT-10-0.75SQ-13 |
VCT-2-0.75SQ-10 |
VCT-2-0.75SQ-100 |
VCT-2-0.75SQ-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Number of strands/diameter of strands (Number of units/mm) | Conductor outer diameter (mm) | Insulation body standard thickness (mm) | Insulation body outer diameter (mm) | Sheath standard thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 130.08 | 1 Piece(s) | 6 Day(s) or more | 10 | 0.75 | 10 | 600V | NA | Gray | NA | 11 | 14.9 | - | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | 2.7 | 2 | ||
SGD 141.91 | 1 Piece(s) | 6 Day(s) or more | 10 | 0.75 | 10 | 600V | NA | Gray | NA | 12 | 14.9 | - | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | 2.7 | 2 | ||
SGD 153.73 | 1 Piece(s) | 6 Day(s) or more | 10 | 0.75 | 10 | 600V | NA | Gray | NA | 13 | 14.9 | - | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | 2.7 | 2 | ||
SGD 17.68 | 1 Piece(s) | 4 Day(s) or more | - | 0.75 | 2 | 600V | NA | Gray | NA | 10 | 8.8 | PSE | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | - | 1.7 | ||
SGD 113.89 | 1 Piece(s) | 4 Day(s) or more | - | 0.75 | 2 | 600V | NA | Gray | NA | 100 | 8.8 | PSE | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | - | 1.7 | ||
SGD 18.74 | 1 Piece(s) | 4 Day(s) or more | - | 0.75 | 2 | 600V | NA | Gray | NA | 11 | 8.8 | PSE | PVC (Polyvinyl Chloride) | PVC (Polyvinyl Chloride) | - | - | - | - | - | - | - | - | - | - | - | - | 30/0.18 | 1.1 | 0.8 | - | 1.7 |
How can we improve?
How can we improve?