(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cabtire Cable - VCT (Part Numbers)

Cabtire Cable - VCT

For use in moving electrical equipment and control circuits. Cores are color-coded for identification.

[Features]
· Flexible and easily identifiable cores provide excellent workability.
· A wide range of core counts is available to cover a wide range of applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VCT-2-0.75SQ-89

Part Number
VCT-2-0.75SQ-89
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
Rated Voltage Shield Safety Standards Overall Length
(m)
Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)

SGD 102.13

1 Piece(s) 4 Day(s) or more -0.752600VNAGrayNA898.8PSEPVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.8-1.7

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VCT-2-0.75SQ-89 in the Cabtire Cable - VCT series.

Similar Part Numbers

Part Number
VCT-10-0.75SQ-11
VCT-10-0.75SQ-12
VCT-10-0.75SQ-13
VCT-2-0.75SQ-9
VCT-2-0.75SQ-90
VCT-2-0.75SQ-91
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
Rated Voltage Shield Safety Standards Overall Length
(m)
Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Insulation body standard thickness
(mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)

SGD 130.08

1 Piece(s) 6 Day(s) or more 100.7510600VNAGrayNA1114.9-PVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.82.72

SGD 141.91

1 Piece(s) 6 Day(s) or more 100.7510600VNAGrayNA1214.9-PVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.82.72

SGD 153.73

1 Piece(s) 6 Day(s) or more 100.7510600VNAGrayNA1314.9-PVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.82.72

SGD 16.61

1 Piece(s) 4 Day(s) or more -0.752600VNAGrayNA98.8PSEPVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.8-1.7

SGD 103.19

1 Piece(s) 4 Day(s) or more -0.752600VNAGrayNA908.8PSEPVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.8-1.7

SGD 104.27

1 Piece(s) 4 Day(s) or more -0.752600VNAGrayNA918.8PSEPVC (Polyvinyl Chloride)PVC (Polyvinyl Chloride)------------30/0.181.10.8-1.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)