(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KPEV-SBT Series (Part Numbers)

KPEV-SBT Series

A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.

[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KPEV-SBT 1PX1.25SQ-4

 
Part Number
KPEV-SBT 1PX1.25SQ-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

SGD 63.87

1 Piece(s) 7 Day(s) or more 1041.251621P8.27/0.45A1.352.6

Loading...

  1. 1

Basic Information

Rated Voltage 60V Shield Available Sheath (outer coating) color Black
Grounding Wire Drain wire Sheath (outer coating) material Non-lead vinyl Insulation body materials Non-lead vinyl

Please check the type/dimensions/specifications of the part KPEV-SBT 1PX1.25SQ-4 in the KPEV-SBT Series series.

Similar Part Numbers

Part Number
KPEV-SBT 10PX0.75SQ-11
KPEV-SBT 10PX0.75SQ-12
KPEV-SBT 10PX0.75SQ-13
KPEV-SBT 1PX1.25SQ-40
KPEV-SBT 1PX1.25SQ-41
KPEV-SBT 1PX1.25SQ-42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)

SGD 591.62

1 Piece(s) 7 Day(s) or more 10110.75182010P1830/0.18A1.12.1

SGD 645.42

1 Piece(s) 7 Day(s) or more 10120.75182010P1830/0.18A1.12.1

SGD 699.21

1 Piece(s) 7 Day(s) or more 10130.75182010P1830/0.18A1.12.1

SGD 226.53

1 Piece(s) 7 Day(s) or more 10401.251621P8.27/0.45A1.352.6

SGD 232.20

1 Piece(s) 7 Day(s) or more 10411.251621P8.27/0.45A1.352.6

SGD 237.86

1 Piece(s) 7 Day(s) or more 10421.251621P8.27/0.45A1.352.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)