(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin Multi-Functional Type, H Series

Thin Multi-Functional Type, H Series
  • Volume Discount

A thin, long-lasting, multi-functional soft-touch lineup that works over 360 degrees with hands, feet, knees and more. Features a new type of control.

[Features]
· Works over 360 degrees from any position.
· Perfect for controlling with hands, elbows, feet, knees, etc.
· Uses ABS plastic for resistance to impacts and insulation.
· Priced to help you save money.
· 5 standard colors.
· Low-cost and easy on the budget.
· Includes ø90 steel plate base.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OFL-S-H2 B
OFL-S-H2 R
OFL-S-H2 Y
OFL-S-H G
OFL-S-H R
OFL-S-H W
OFL-S-H Y
OFL-S-HM B
OFL-S-HM G
OFL-S-HM R
OFL-S-HM W
OFL-SG5-H2 R
OFL-SG5-H B
OFL-SG5-H G
OFL-SG5-H Y
OFL-SG-H2 B
OFL-SG-H2 G
OFL-SG-H2 R
OFL-SG-H2 W
OFL-SG-H2 Y
OFL-SG-H B
OFL-SG-H Y
OFL-SG-HM G
OFL-TS-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Protection Grade Features Color

SGD 28.55

1 Piece(s)Available 4 Day(s) or more -Momentary3A-250VACS Shape1aIP30Accessories: adhesive rubber baseBlack

SGD 28.55

1 Piece(s)Available 4 Day(s) or more -Momentary3A-250VACS Shape1aIP30Accessories: adhesive rubber baseRed

SGD 28.55

1 Piece(s)Available 10 Day(s) or more 10Momentary3A-250VACS Shape1aIP30Accessories: adhesive rubber baseYellow

SGD 31.88

1 Piece(s)Available 4 Day(s) or more -Momentary3A-250VACS Shape1aIP30Includes steel plate baseGreen

SGD 31.88

1 Piece(s)Available 4 Day(s) or more -Momentary3A-250VACS Shape1aIP30Includes steel plate baseRed

SGD 31.88

1 Piece(s)Available 4 Day(s) or more -Momentary3A-250VACS Shape1aIP30Includes steel plate baseWhite

SGD 31.88

1 Piece(s)Available 4 Day(s) or more -Momentary3A-250VACS Shape1aIP30Includes steel plate baseYellow

SGD 38.56

1 Piece(s)Available 13 Day(s) or more 10Momentary3A-250VACS Shape1aIP30Includes magnetic baseBlack

SGD 38.56

1 Piece(s)Available 7 Day(s) or more 10Momentary3A-250VACS Shape1aIP30Includes magnetic baseGreen

SGD 38.56

1 Piece(s)Available 13 Day(s) or more 10Momentary3A-250VACS Shape1aIP30Includes magnetic baseRed

SGD 38.56

1 Piece(s)Available 15 Day(s) or more 10Momentary3A-250VACS Shape1aIP30Includes magnetic baseWhite

SGD 42.33

1 Piece(s)Available 4 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP50Accessories: adhesive rubber baseRed

SGD 43.79

1 Piece(s)Available 22 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP50-Black

SGD 43.79

1 Piece(s)Available 12 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP50-Green

SGD 43.79

1 Piece(s)Available 4 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP50-Yellow

SGD 32.84

1 Piece(s)Available 4 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30Accessories: adhesive rubber baseBlack

SGD 32.84

1 Piece(s)Available 10 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30Accessories: adhesive rubber baseGreen

SGD 32.84

1 Piece(s)Available 4 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30Accessories: adhesive rubber baseRed

SGD 32.84

1 Piece(s)Available 10 Day(s) or more -Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30Accessories: adhesive rubber baseWhite

SGD 32.84

1 Piece(s)Available 10 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30Accessories: adhesive rubber baseYellow

SGD 35.70

1 Piece(s)Available 12 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30-Black

SGD 35.70

1 Piece(s)Available 4 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30-Yellow

SGD 42.84

1 Piece(s)Available 13 Day(s) or more 10Momentary0.1A-30VDCS shape (metal-clad contact)1aIP30Includes magnetic baseGreen

SGD 95.07

1 Piece(s)Available 4 Day(s) or more 10Momentary (dual type)3A-250VACS Shape1c (both sides)IP30Double typeRed / Black

Loading...

  1. 1

Basic Information

Material ABS Resin Motion Momentary Waterproof Function Yes
Attached cord length(m) 1.5 Operating method(N) 7.5 Protective Cover NA
Material Made from ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)