(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diecast Aluminum Miniature Type, S3 & M3 Series (Part Numbers)

Diecast Aluminum Miniature Type, S3 & M3 Series
  • Volume Discount

A diecast aluminum alloy foot switch for small devices that features reliability and design elegance.

[Features]
· The S3 & M3 series of diecast aluminum foot switches feature an elegant design and high reliability.
· The unique design and elegant colors go perfectly with any device.
· Wide, low pedal suited for extended work sessions.
· Use the internal switch's function and characteristics for a wide variety of applications.
· The S3 & M3 series both come in the same selection of stepping sizes, except for the fulcrum location.
· Mounting base also available (option)

PDF

Part Number

Configured Part Number is shown.

OFL-TVG-M3

 
Part Number
OFL-TVG-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating properties Rated Built-in switch Contact Configuration Attached cord length
(m)
Operating method
(N)
Protection Grade Protective Cover Features Hinge position

SGD 131.69

1 Piece(s)Available 4 Day(s) or more 10Momentary (dual type)0.1A-30VDCV shape (metal-clad contact)1c (both sides)1.510IP30NADouble typeRear

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Material Made of diecast aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)