(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Digital Multi Meter PC710

Digital Multi Meter PC710

Digital multimeter designed for use in weak current circuits. Capable of analyzing various circuits using an assortment of additional functions

[Features]
· Safe design that conforms to IEC61010.
· True RMS detection (AC link).
· Maximum 9,999 count display.
· Electric field detecting function for investigating conductor energizing or de-energizing.
· Temperature measurement from -50 to 1000°C (when using K type thermocouple sensor).
· MAX/MIN/AVG recording function.
· Peak hold function (1ms sampling, accuracy ±250dgt).
· Optical link USB interface (separate KB-USB7 required for PC connection)

PDF

Part Number

Configured Part Number is shown.

PC710

 
Part Number
PC710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 285.17

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

IEC standard CAT.Ⅲ CAT Ⅲ 600V IEC Standard CAT.II CAT II 1000V CE-Compliant
Measuring range (1) 60m/600mV/9.999/99.99/999.9V (DC/AC voltage) Operating Method ΔΣ method Signal Detection Method True effective value method
Outer diameter Dimensions(mm) H184×W86×D52

Please check the type/dimensions/specifications of the part PC710 in the Digital Multi Meter PC710 series.

Tech Support