(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
• D/MS (D190) series connectors are waterproof plugs that are interchangeable with other D/MS connectors and CE02-2A receptacles.
• Ideal for external connecting plugs that must be drip-proof and waterproof, especially for industrial equipment such as servomotors.
• These connectors are compliant with MIL-DTL-5015, and are interchangeable with other D/MS connectors.
• Insert layouts are common between D/MS connector inserts. As for D/MS connectors, 73 insert layouts are available.
• Waterproof when coupled to D/MS3102A box receptacles (rated IP67).
• If the other connector is a CE02-2A, waterproofing performance is even more reliable.
Japanese Only
Part Number
Configured Part Number is shown.
D/MS3100A18-1PW(D263)
Rated category | Rated Voltage | Shortest distance between conductors (mm) | Minimum creepage distance between conductors (mm) | |
---|---|---|---|---|
DC | AC (RMS) | |||
INST | 250 | 200 | — | 1.6 |
A | 700 | 500 | 1.6 | 3.2 |
D | 1250 | 900 | 3.2 | 4.8 |
E | 1750 | 1250 | 4.8 | 6.4 |
Contact Size | Pin contact diameter (mm) | Current capacity (A) 1 contact |
---|---|---|
#16 | ⌀ 1.6 | 13 A |
#12 | ⌀ 2.4 | 23 A |
#8 | ⌀ 3.6 | 46 A |
#4 | ⌀ 5.7 | 80 A |
#0 | ⌀ 9.1 | 150 A |
Contact | Compatible cable | ||||
---|---|---|---|---|---|
Size | Minimum solder cup inner diameter (mm) | Cup outer diameter (mm) | A W G | Nominal cross-sectional area (mm²) | Maximum conductor diameter (mm) |
#16 | 1.76 | 2.65 | #16 — #22 | 1.25 | 1.6 |
#12 | 2.85 | 3.79 | #12 — #14 | 3.50 | 2.5 |
#8 | 5.21 | 6.25 | #8 — #10 | 8.00 | 4.5 |
#4 | 8.33 | 9.48 | #4 — # 6 | 22.00 | 7.0 |
#0 | 11.79 | 13.03 | #0 —# 2 | 50.00 | 11.0 |
Part name | Materials/processing |
---|---|
Contact | Copper alloy / silver plating |
Retainer ring | Copper alloy / nickel plating |
Front insert | Diallyl phthalate resin (Blue) |
Rear insert | Diallyl phthalate resin (Blue) |
Gasket | Synthetic rubber (Nitrile) |
Shell | Zinc plating, trivalent chromate treatment (Black) |
Waterproof connector combination
* Note: When using the CE02 series for the mating connector,
please refer to the socket contact arrangement shown in the contact arrangement list.
Part Number |
---|
D/MS3100A18-1PW(D263) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Connector series initials | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Product Category | Key change location | Insert number | Gasket | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 82.62 | 1 Piece(s) | 11 Day(s) or more | 10 | M/N/O | [MS] D/MS(D190) | Male (plug) | 10 | Cable-to-panel mount | 13 | DC250/AC200, DC700/AC500 | IP67 | Wall Receptacle | W | 18-1 | No attachment | 18 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | Connector Single Unit | Refer to the catalog for key position change angles | Refer to the catalog for details on allowable voltage | - | D/MS3106A18-1SW-BSS [Straight plug] | D/MS3106A18-1SW(D190) [Straight plug] | D/MS3108A18-1SW-BAS [Angle plug] | - | - | - |
Loading...
Connector Shape | Round | Wire connection method | Solder | Connection direction | Straight |
---|---|---|---|---|---|
Representative Standard | UL / CUL | Locking Method | Screw | Color | Black |
Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part D/MS3100A18-1PW(D263) in the D/MS (D190) Series - Round, Drip-Proof/Waterproof Connectors series.
Part Number |
---|
D/MS3100A12S-3PW-BSS |
D/MS3100A12S-3PX(D263) |
D/MS3100A12S-3PX-BSS |
D/MS3100A18-1PW-BSS |
D/MS3100A18-1PX(D263) |
D/MS3100A18-1PX-BSS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Connector series initials | M/N/O | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Product Category | Key change location | Insert number | Gasket | Shell Size | Shell (material/treatment) | Contact (material/treatment) | Features | Key position change notes | Allowable voltage: Notice | Allowable current: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 70.51 | 1 Piece(s) | 11 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | IP67 | Wall Receptacle | W | 12S-3 | No attachment | 12S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SW-BSS [Straight plug] | D/MS3106A12S-3SW(D190) [Straight plug] | - | - | - | - | ||
SGD 78.77 | 1 Piece(s) | 11 Day(s) or more | 10 | M/N/O | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | IP67 | Wall Receptacle | X | 12S-3 | No attachment | 12S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | Connector Single Unit | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SX-BSS [Straight plug] | D/MS3106A12S-3SX(D190) [Straight plug] | - | - | - | - | ||
SGD 70.51 | 1 Piece(s) | 11 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Male (plug) | 2 | Cable-to-panel mount | 13 | DC700/AC500 | IP67 | Wall Receptacle | X | 12S-3 | No attachment | 12S | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | AC500V(r.m.s) / DC700V | - | D/MS3106A12S-3SX-BSS [Straight plug] | D/MS3106A12S-3SX(D190) [Straight plug] | - | - | - | - | ||
SGD 90.77 | 1 Piece(s) | 11 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Male (plug) | 10 | Cable-to-panel mount | 13 | DC250/AC200, DC700/AC500 | IP67 | Wall Receptacle | W | 18-1 | No attachment | 18 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | Refer to the catalog for details on allowable voltage | - | D/MS3106A18-1SW-BSS [Straight plug] | D/MS3106A18-1SW(D190) [Straight plug] | D/MS3108A18-1SW-BAS [Angle plug] | - | - | - | ||
SGD 82.62 | 1 Piece(s) | 11 Day(s) or more | 10 | M/N/O | [MS] D/MS(D190) | Male (plug) | 10 | Cable-to-panel mount | 13 | DC250/AC200, DC700/AC500 | IP67 | Wall Receptacle | X | 18-1 | No attachment | 18 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | Connector Single Unit | Refer to the catalog for key position change angles | Refer to the catalog for details on allowable voltage | - | D/MS3106A18-1SX-BSS [Straight plug] | D/MS3106A18-1SX(D190) [Straight plug] | D/MS3108A18-1SX-BAS [Angle plug] | - | - | - | ||
SGD 90.77 | 1 Piece(s) | 11 Day(s) or more | - | M/N/O | [MS] D/MS(D190) | Male (plug) | 10 | Cable-to-panel mount | 13 | DC250/AC200, DC700/AC500 | IP67 | Wall Receptacle | X | 18-1 | No attachment | 18 | Zinc plating (trivalent chromate treatment) | Copper alloy/silver plating | With straight back shell | Refer to the catalog for key position change angles | Refer to the catalog for details on allowable voltage | - | D/MS3106A18-1SX-BSS [Straight plug] | D/MS3106A18-1SX(D190) [Straight plug] | D/MS3108A18-1SX-BAS [Angle plug] | - | - | - |
How can we improve?
How can we improve?