(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CE05 Series Round Waterproof Solder Connection Connector (Part Numbers)

CE05 Series Round Waterproof Solder Connection Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • CE05 Series Round Waterproof Solder Connection Connector
  • CE05 Series Round Waterproof Solder Connection Connector
  • CE05 Series Round Waterproof Solder Connection Connector
  • CE05 Series Round Waterproof Solder Connection Connector
  • CE05 Series Round Waterproof Solder Connection Connector
  • CE05 Series Round Waterproof Solder Connection Connector
  • On Sale Till 31/03/2025
  • Volume Discount

This connector complies with European safety standards, and is compatible with D/MS series connectors which comply with the MIL-DTL-5015 standard.

PDF

Part Number

Configured Part Number is shown.

CE05-2A18-10SD-D

 
Part Number
CE05-2A18-10SD-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

SGD 36.63

1 Piece(s) Same day 10Female (socket)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalNo attachment18-CE05-6A18-10PD-D [Straight plug]CE05-6A18-10PD-D-BSS [Straight plug]CE05-8A18-10PD-D-BAS [Angle plug]

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials A/B/C A/B/C CE05
Wire connection method Solder Protection function (environmentally resistant) IP67 Representative Standard UL / TUV
Locking Method Screw Key change location Normal position Shell (material/treatment) アルミ合金/亜鉛めっき+三価クロメート処理(黒色)
Contact (material/treatment) Copper alloy/silver plated Color Black Note When mated, it is IP67
Other standards (MIL)

Please check the type/dimensions/specifications of the part CE05-2A18-10SD-D in the CE05 Series Round Waterproof Solder Connection Connector series.

Similar Part Numbers

Part Number
CE05-2A14S-2PDS-D
CE05-2A18-10PD-D
CE05-2A18-10PDS-D
CE05-2A18-10SDS-D
CE05-2A18-12PD-D
CE05-2A18-12PDS-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Insert number Ground terminal number Gasket Shell Size Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3

SGD 18.68

1 Piece(s)Available 4 Day(s) or more 10Male (plug)4Cable-to-panel mount13200StraightBox Receptacle14S-2D terminalWith attachment14S-CE05-6A14S-2SD-D [Straight plug]CE05-6A14S-2SD-D-BSS [Straight plug]-

SGD 28.20

1 Piece(s) 4 Day(s) or more 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalNo attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

SGD 24.24

1 Piece(s)Available 4 Day(s) or more 10Male (plug)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalWith attachment18-CE05-6A18-10SD-D [Straight plug]CE05-6A18-10SD-D-BSS [Straight plug]CE05-8A18-10SD-D-BAS [Angle plug]

SGD 31.50

1 Piece(s)Available 4 Day(s) or more 10Female (socket)4Cable-to-panel mount23250StraightBox Receptacle18-10D terminalWith attachment18-CE05-6A18-10PD-D [Straight plug]CE05-6A18-10PD-D-BSS [Straight plug]CE05-8A18-10PD-D-BAS [Angle plug]

SGD 29.14

1 Piece(s) 4 Day(s) or more 10Male (plug)6Cable-to-panel mount13250StraightBox Receptacle18-12D terminalNo attachment18-CE05-6 A18-12SD-D [Straight plug]CE05-6A18-12SD-D-BSS [Straight plug]CE05-8A18-12SD-D-BAS [angle plug]

SGD 24.54

1 Piece(s)Available 4 Day(s) or more 10Male (plug)6Cable-to-panel mount13250StraightBox Receptacle18-12D terminalWith attachment18-CE05-6 A18-12SD-D [Straight plug]CE05-6A18-12SD-D-BSS [Straight plug]CE05-8A18-12SD-D-BAS [angle plug]

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)