(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

D/MS A/B Series MS Type Round Connector (Part Numbers)

D/MS A/B Series MS Type Round Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • D/MS A/B Series MS Type Round Connector
  • D/MS A/B Series MS Type Round Connector
  • D/MS A/B Series MS Type Round Connector
  • D/MS A/B Series MS Type Round Connector
  • D/MS A/B Series MS Type Round Connector
  • D/MS A/B Series MS Type Round Connector
  • D/MS A/B Series MS Type Round Connector
  • On Sale Till 31/03/2025

Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D/MS3108B28-10SY

Part Number
D/MS3108B28-10SY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

SGD 96.69

1 Piece(s) 11 Day(s) or more 10Female (socket)7Cable to cable23/46/80DC700/AC500, DC1250/AC900AngleRight-Angle Plug (Split Shell)Y28-1028Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesRefer to the catalog for details on allowable voltageRefer to the catalog for details on allowable currentD/MS3102A28-10PY [Box receptacle]D/MS3101A28-10PY [Cable receptacle]D/MS3100A28-10PY [Wall receptacle]---

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O M/N/O D/MS
Wire connection method Solder Protection function (environmentally resistant) NA Representative Standard UL / CUL
Locking Method Screw Other standards (MIL)

Please check the type/dimensions/specifications of the part D/MS3108B28-10SY in the D/MS A/B Series MS Type Round Connector series.

Similar Part Numbers

Part Number
D/MS3100A12S-3PY
D/MS3100A12S-3PZ
D/MS3100A12S-3S
D/MS3108B28-10SZ
D/MS3108B28-11P
D/MS3108B28-11PW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product Category Key change location Insert number Shell Size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

SGD 58.34

1 Piece(s) 11 Day(s) or more 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SY [Straight plug]D/MS3106B12S-3SY [Split straight plug]D/MS3108B12S-3SY [Split angle plug]---

SGD 58.34

1 Piece(s) 11 Day(s) or more 10Male (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SZ [Straight plug]D/MS3106B12S-3SZ [Split straight plug]D/MS3108B12S-3SZ [Split angle plug]---

SGD 38.00

1 Piece(s) 4 Day(s) or more 10Female (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard Position12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A12S-3P [Straight plug]D/MS3106B12S-3P [Split straight plug]D/MS3108B12S-3P [Split angle plug]---

SGD 96.69

1 Piece(s) 11 Day(s) or more 10Female (socket)7Cable to cable23/46/80DC700/AC500, DC1250/AC900AngleRight-Angle Plug (Split Shell)Z28-1028Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesRefer to the catalog for details on allowable voltageRefer to the catalog for details on allowable currentD/MS3102A28-10PZ [Box receptacle]D/MS3101A28-10PZ [Cable receptacle]D/MS3100A28-10PZ [Wall receptacle]---

SGD 71.43

1 Piece(s) 4 Day(s) or more 10Male (plug)22Cable to cable13/23DC700/AC500AngleRight-Angle Plug (Split Shell)Standard Position28-1128Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700VRefer to the catalog for details on allowable currentD/MS3102A28-11S [Box receptacle]D/MS3101A28-11S [Cable receptacle]D/MS3100A28-11S [Wall receptacle]---

SGD 90.28

1 Piece(s) 11 Day(s) or more 10Male (plug)22Cable to cable13/23DC700/AC500AngleRight-Angle Plug (Split Shell)W28-1128Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700VRefer to the catalog for details on allowable currentD/MS3102A28-11SW [Box receptacle]D/MS3101A28-11SW [Cable receptacle]D/MS3100A28-11SW [Wall receptacle]---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)