(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MC Series Vertical Mounting Leaf Springs, Accessory【10 Pieces Per Package】 (Part Numbers)

MC Series Vertical Mounting Leaf Springs, Accessory

MCシリーズ 小形コントロールユニット用のたて列取付用ばねです

PDF

Part Number

Configured Part Number is shown.

MC9Z-T3PN10

 
Part Number
MC9Z-T3PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 10.20

10 Pieces Per Package

2 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Screw Size Flange Type Dedicated Mounting Material Stainless Steel
Features Flange Type Dedicated Mounting Compatible Model MC2D / MC3D Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)