(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This composite connector includes ten pins (signal) and one pin (coaxial). The connector complies with the EIAJ RC-5238 "IMT-2000 Mobile Phone Connector A" standard.
[Features]
· A composite connector with ten pins (signal) and one pin (coaxial). Complies with the EIAJ RC-5238 "IMT-2000 Mobile Phone Connector A" standard.
· This connector is smaller when compared to those used in digital mobile phones (DH series) (signal C/T pitch 0.5 mm, volume ratio: receptacle 1/3, plug 1/2).
· Connectors used for transmitting signals prevent static electricity-induced and electromagnetic interference by using a metal shell.
· Full cover gel is used for the fitting element. The structure prevents opening both in the plug receptacle and in the shell alignment fixture.
· The receptacle's signal contact line can be shifted to support insertion and extraction of a live wire (sequence).
· Signal contact supports high-speed transmission (and supports USB 1.1).
· Coaxial contact supports an operating frequency range of up to 2.2 GHz.
· Receptacle supports embossed taping by maintaining a 6 mm by 6 mm adherence area.
Part Number
Configured Part Number is shown.
RA1RN03N1A
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | RA1 |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Pins | 3 | Application | For PCB |
Connection direction | Angle | Protection function (environmentally resistant) | NA | Type | Square standard |
Connector Type | Receptacle | Connector type | For Charger | Features | Circuit board top implementation type |
Insulator material | PPS | Contact contacting part finish | Gold on nickel | Contact board packaging part finish | Gold Flashing |
Special Notes | Lead free-compliant | Special report 2 | Single Item |
Please check the type/dimensions/specifications of the part RA1RN03N1A in the RA1 Series series.
How can we improve?
How can we improve?