(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crimped Original Type, PS Series (Part Numbers)

Crimped Original Type, PS Series
  • Volume Discount

[Features]
・The socket contacts are crimped to discrete wires and then it is inserted into the socket housing.
・This is a board-to-wire connector used in combination with pin headers.

PDF

Part Number

Configured Part Number is shown.

PS-30SD-D4C2

 
Part Number
PS-30SD-D4C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Type Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Special Notes

SGD 1.70

50 Piece(s) 3 Day(s) or more -Female (socket)301000CrimpStraightCable to Circuit BoardSocket HousingFor discrete wire2-line typeGlass-Filled PBTNAGold on nickelNA

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PS

Please check the type/dimensions/specifications of the part PS-30SD-D4C2 in the Crimped Original Type, PS Series series.

Similar Part Numbers

Part Number
PS-10PE-D4T1-B1E
PS-10PE-D4T1-PN1
PS-10PE-S4LT1-PN1
PS-30SD-S4C2
PS-34PE-D4LT1-B1E
PS-34PE-D4LT1-PN1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Allowable Voltage
(V)
Wire connection method Connection direction Type Connector Type Connector type Features Insulator material Contact contacting part finish Contact wire connection finish Special Notes

SGD 4.82

1 Piece(s)Available 3 Day(s) or more 10Male (plug)101000SolderStraightCable to Circuit BoardBox type pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelTin / tin alloy on nickelWith one incorrect insertion prevention groove

SGD 1.64

1 Piece(s) 3 Day(s) or more 10Male (plug)101000SolderStraightCable to Circuit BoardOpen pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelGold on nickelNA

SGD 2.91

1 Piece(s)Available 3 Day(s) or more 10Male (plug)101000SolderAngleCable to Circuit BoardOpen pin headerTrough hole type1-line typeGlass-Filled PBTGold on nickelGold on nickelNA

SGD 1.83

15 Piece(s) 3 Day(s) or more -Female (socket)301000CrimpStraightCable to Circuit BoardSocket HousingFor discrete wire1-line typeGlass-Filled PBTNAGold on nickelNA

SGD 5.52

15 Piece(s) 3 Day(s) or more -Male (plug)341000SolderAngleCable to Circuit BoardBox type pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelTin / tin alloy on nickelWith one incorrect insertion prevention groove

SGD 3.15

1 Piece(s)Available 3 Day(s) or more 10Male (plug)341000SolderAngleCable to Circuit BoardOpen pin headerTrough hole type2-line typeGlass-Filled PBTGold on nickelGold on nickelNA

Tech Support