(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PS Series, MIL Type (Part Numbers)

PS Series, MIL Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • PS Series, MIL Type
  • PS Series, MIL Type
  • Volume Discount

[Features]
· An insulation displacement connector that makes board-to-flat ribbon cable (FRC) connections easy.

PDF

Part Number

Configured Part Number is shown.

PS-16PE-D4LT1-M1E

 
Part Number
PS-16PE-D4LT1-M1E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Connection direction Connector Type Connector type Features Contact wire connection finish Special Notes Special report 2

SGD 3.08

1 Piece(s)Available 3 Day(s) or more 10Male (plug)16SolderAnglePin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelNACircuit Board Mounting Side Contact Length: 2.8mm

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials P/Q/R P/Q/R PS
Application FPC to Circuit Board Allowable Voltage(V) 500 Insulator material Glass-Filled PBT
Contact contacting part finish Gold on nickel

Please check the type/dimensions/specifications of the part PS-16PE-D4LT1-M1E in the PS Series, MIL Type series.

Similar Part Numbers

Part Number
PS-10PE-D4T1-M1AE
PS-10PE-D4T2-M1AE
PS-10PE-D4T2-M1E
PS-16PE-D4LT2-M1E
PS-16PE-D4LT2-SM1E
PS-16PE-D4T1-M1E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Wire connection method Connection direction Connector Type Connector type Features Contact wire connection finish Special Notes Special report 2

SGD 4.19

20 Piece(s) 3 Day(s) or more -Male (plug)10SolderStraightPin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelIncorrect insertion prevention grooveCircuit Board Mounting Side Contact Length: 2.8mm

SGD 2.73

1 Piece(s)Available 3 Day(s) or more 10Male (plug)10SolderStraightPin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelIncorrect insertion prevention grooveCircuit Board Mounting Side Contact Length: 3.3 mm

SGD 2.74

1 Piece(s) 3 Day(s) or more 10Male (plug)10SolderStraightPin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelNACircuit Board Mounting Side Contact Length: 3.3 mm

SGD 3.68

1 Piece(s)Available 3 Day(s) or more 10Male (plug)16SolderAnglePin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelNACircuit Board Mounting Side Contact Length: 3.3 mm

SGD 4.02

1 Piece(s)Available 3 Day(s) or more -Male (plug)16SolderAnglePin HeaderTrough hole typeShort lever typeTin / tin alloy on nickelNACircuit Board Mounting Side Contact Length: 3.3 mm

SGD 4.64

1 Piece(s)Available 3 Day(s) or more -Male (plug)16SolderStraightPin HeaderTrough hole typeStandard lever typeTin / tin alloy on nickelNACircuit Board Mounting Side Contact Length: 2.8mm

Tech Support