(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MX34 Series (Part Numbers)

MX34 Series

These are non-waterproof, small-type board-to-cable connectors developed mainly for on-board use.

[Features]
・A small-type/high density connector with abundant variations.
A small-type/high density connector with 2.2 mm (8 turns = 4 mm) contact pitch and 025 tab size.
・Single-row / two-row types are available supporting 3–40 pins.
・Furthermore, in addition to the through-hole type, circuit board pin connector, the SMT type (straight, 20/32 pins) is also available. This type is compatible with automatic mounting, allowing for a variety of connection formats.
・Reliable mating due to mechanical locking structure.
・The mechanical locking structure is resistant to vibration and pulling. Simply inserting the plug creates a clicking sound that ensures the lock is secured. This allows users to confirm proper mating even when visibility is restricted.
・Double-layered stop construction to prevent contact removal.
・Preserving the contact inside the housing involves a double-layer construction consisting of a primary stopping housing lance and a secondary, internal preset, socket housing retainer. This effectively prevents disconnection through vibrations and pulling.
・ Furthermore, the retainer is constructed so that its locking position cannot be set if the contact is not fully inserted. This allows for the detection of semi-inserted contacts.
・The socket lock is protected by a unique housing structure.
・A bridge is installed around the upper portion of the clock lever in the socket housing. This prevents warping and other lock lever damage when an external load is applied when cable harnesses are bundled together.
・High-reliability socket contact
・The contact is a box-style unit that is resistant to the effect of external power fluctuations, etc.
・The contacts have a double layer coil construction and are strongly resistant against prying. This is a highly reliable model that ensures a stable connection.
· Crimped type for easy wire connection.

PDF

Part Number

Configured Part Number is shown.

MX34040UF2

 
Part Number
MX34040UF2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact board packaging part finish

SGD 3.91

9 Piece(s) 3 Day(s) or more Male (plug)40For PCB-StraightPin HeaderTrough hole type2-line typeGlass filled SPSTinTin

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MX34
Protection function (environmentally resistant) NA Type For Automobile

Please check the type/dimensions/specifications of the part MX34040UF2 in the MX34 Series series.

Similar Part Numbers

Part Number
MX34003NF1
MX34003SF1
MX34005SF1
MX34005UF1
MX34007NF1
MX34007UF1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact board packaging part finish

SGD 2.57

32 Piece(s) 3 Day(s) or more Male (plug)3For PCB-AnglePin HeaderTrough hole type1-line typeGlass filled SPSTinTin

SGD 1.23

180 Piece(s) 3 Day(s) or more Female (socket)3Cable ConnectionCrimpStraightSocket HousingDouble locking structure1-line typePPE+PA66 ALLOY--

SGD 1.40

126 Piece(s) 3 Day(s) or more Female (socket)5Cable ConnectionCrimpStraightSocket HousingDouble locking structure1-line typePPE+PA66 ALLOY--

SGD 3.38

25 Piece(s) 3 Day(s) or more Male (plug)5For PCB-StraightPin HeaderTrough hole type1-line typeGlass filled SPSTinTin

SGD 3.72

20 Piece(s) 3 Day(s) or more Male (plug)7For PCB-AnglePin HeaderTrough hole type1-line typeGlass filled SPSTinTin

SGD 3.83

20 Piece(s) 3 Day(s) or more Male (plug)7For PCB-StraightPin HeaderTrough hole type1-line typeGlass filled SPSTinTin

Tech Support