(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MX23A Series, Contact (Part Numbers)

MX23A Series, Contact

[Features]
· A small low-profile connector, which can be widely used in vehicles, motor bikes and other types of waterproof equipment.

PDF

Part Number

Configured Part Number is shown.

MX23A12NF1

 
Part Number
MX23A12NF1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes

SGD 8.14

25 Piece(s) 3 Day(s) or more Male (plug)12For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MX23A
Protection function (environmentally resistant) Available Type For Automobile Insulator material Glass-Filled PBT

Please check the type/dimensions/specifications of the part MX23A12NF1 in the MX23A Series, Contact series.

Similar Part Numbers

Part Number
MX23A12SF1
MX23A18NF1
MX23A18NF2
MX23A18SF1
MX23A26NF1
MX23A26NF2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Contact board packaging part finish Special Notes

SGD 5.05

80 Piece(s) 3 Day(s) or more Female (socket)12Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

SGD 5.94

20 Piece(s) 3 Day(s) or more Male (plug)18For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

SGD 5.94

20 Piece(s) 3 Day(s) or more Male (plug)18For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)

SGD 9.72

60 Piece(s) 3 Day(s) or more Female (socket)18Cable ConnectionCrimpStraightSocket Housing2-line typeStandard Type---

SGD 7.07

20 Piece(s) 3 Day(s) or more Male (plug)26For PCB-AnglePin Header2-line typeStandard TypeTinTinThrough hole type (standard implementation type)

SGD 7.07

20 Piece(s) 3 Day(s) or more Male (plug)26For PCB-AnglePin Header2-line typeStandard TypeTinTinTrough hole type (reverse implementation type)

Tech Support