(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

N/MS Series (Part Numbers)

N/MS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • N/MS Series
  • N/MS Series
  • N/MS Series
  • N/MS Series
  • Volume Discount

[Features]
· Compatible with MIL standard MS connectors.
· Screw-driven coupling removal.

PDF

Part Number

Configured Part Number is shown.

N/MS3101B14S-2S

Part Number
N/MS3101B14S-2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnector series initials A/B/C M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Insert rotation position
(°C)
Shell Size Features Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3

SGD 20.30

1 Piece(s)Available 4 Day(s) or more 10M/N/O-MSFemale4Relay13StraightCable Relay Receptacle#16*41.25 or less1643.1 or less1000014SSplit-type shell-N/MS3106B14S-2P [straight plug]N/MS3108B14S-2P [right angle plug]-

Loading...

  1. 1

Basic Information

Connector Shape Round Wire connection method Solder Shell color Black Type Interference Color
Contact contacting part finish Silver

Please check the type/dimensions/specifications of the part N/MS3101B14S-2S in the N/MS Series series.

Similar Part Numbers

Part Number
CA3102A32A10S-R
CA3106B32A10P-R
CA3106B32A10S-R
N/MS3101B14S-5P
N/MS3101B14S-5S
N/MS3101B14S-6P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnector series initials A/B/C M/N/O Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Insert rotation position
(°C)
Shell Size Features Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3

SGD 109.37

1 Piece(s)Available 4 Day(s) or more -A/B/C[Other] CA-Female54Panel Mount13StraightPanel Mount Receptacle#16*541.25 or less16140.4 or less2000010NA-CA3106B32A10P-R [Straight plug]CA3108B32A10P-R [Right angle plug]-

SGD 102.38

1 Piece(s)Available 4 Day(s) or more -A/B/C[Other] CA-Male54Cable Connection13StraightStraight Plug#16*541.25 or less16140.4 or less2000010Split-type shell-CA3101B32A10S-R [cable relay connector receptacle]CA3102A32A10S-R [Panel mounting receptacle]-

SGD 143.02

1 Piece(s)Available 4 Day(s) or more -A/B/C[Other] CA-Female54Cable Connection13StraightStraight Plug#16*541.25 or less16140.4 or less2000010Split-type shell-CA3101B32A10P-R [cable relay connector receptacle]CA3102A32A10P-R [Panel mounting receptacle]-

SGD 46.68

1 Piece(s)Available 4 Day(s) or more -M/N/O-MSMale5Relay13StraightCable Relay Receptacle#16*51.25 or less1650.1 or less1000014SSplit-type shell-N/MS3106B14S-5S [straight plug]N/MS3108B14S-5S [right angle plug]-

SGD 41.44

1 Piece(s)Available 4 Day(s) or more -M/N/O-MSFemale5Relay13StraightCable Relay Receptacle#16*51.25 or less1650.1 or less1000014SSplit-type shell-N/MS3106B14S-5P [straight plug]N/MS3108B14S-5P [right angle plug]-

SGD 20.33

1 Piece(s)Available 4 Day(s) or more 10M/N/O-MSMale6Relay13StraightCable Relay Receptacle#16*61.25 or less1655.6 or less1000014SSplit-type shell-N/MS3106B14S-6S [straight plug]N/MS3108B14S-6S [right angle plug]-

Tech Support