(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JN1W/JN2W Series (Part Numbers)

JN1W/JN2W Series

[Features]
· This is a small, round, waterproof single-action connector coupling that has excellent operability in comparison to spring-type couplings.

PDF

Part Number

Configured Part Number is shown.

JN2FW15SL1

Features of JN1W/JN2W Series Contacts

Features and dimensions of JN1W Series

Dimensional drawing (JN1HW15PL)

Dimensional drawing (JN1HW15PL)

Mating diagram (JN1HW15PL)

Mating diagram (JN1HW15PL)

Dimensional drawing (JN1KW15PL)

Dimensional drawing (JN1KW15PL)

Mating diagram (JN1KW15PL)

Mating diagram (JN1KW15PL)

 Number of coresTypeProduct NamePerformance/shape
JN1W15In-line receptacleJN1HW15PL1Waterproof when mated, crimp pin (Sold separately)
Cable diameter ø8 to 10
In-Line Receptacle for BulkheadJN1KW15PL1Waterproof when mated, crimp pin (Sold separately)
Cable diameter ø8 to 10

Features and dimensions of JN2W Series

Dimensional drawing (JN2AW05FH1/JN2AW05MH1)

Dimensional drawing (JN2AW05FH1/JN2AW05MH1)

Dimensional drawing (JN2DW05FH/JNDW05MH)

Dimensional drawing (JN2DW05FH/JNDW05MH)

Dimensional drawing (JN2FW05FH/JN2FW05MH)

Dimensional drawing (JN2FW05FH/JN2FW05MH)

Mating diagram (JN2FW05FH/JN2FW05MH)

Mating diagram (JN2FW05FH/JN2FW05MH)

Dimensional drawing (JN2HW05FH/JN2HW05MH)

Dimensional drawing (JN2HW05FH/JN2HW05MH)

Mating diagram (JN2HW05FH/JN2HW05MH)

Mating diagram (JN2HW05FH/JN2HW05MH)

Dimensional drawing (JN2KW05FH/JN2KW05MH)

Dimensional drawing (JN2KW05FH/JN2KW05MH)

Mating diagram (JN2KW05FH/JN2KW05MH)

Mating diagram (JN2KW05FH/JN2KW05MH)

Dimensional drawing (JN2LW05FH)

Dimensional drawing (JN2LW05FH)

Mating diagram (JN2LW05FH)

Mating diagram (JN2LW05FH)

 Number of coresTypeProduct NamePerformance/shape
JN2W5ReceptacleJN2AW05FH1Waterproof when mated, solder socket, with body ground
JN2AW05MH1Waterproof when mated, solder pin, body ground
In-line receptacleJN2HW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
JN2HW05MH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
In-Line Receptacle for BulkheadJN2KW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
JN2KW05FH2Waterproof when mated, solder socket
Cable diameter ø10 to 12 with body grounding
JN2KW05MH3Waterproof when mated, solder pin
Cable diameter ø4 to 6 with body grounding
Angle In-Line Receptacle for BulkheadJN2LW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10 with body grounding
Straight PlugJN2DW05MH1Waterproof when mated, solder pin
Cable diameter ø8 to 10
JN2DW05MH2Waterproof when mated, solder pin
Cable diameter ø10 to 12
JN2DW05MH3Waterproof when mated, solder pin
Cable diameter ø4 to 6
JN2DW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10
Angle plugJN2FW05MH1Waterproof when mated, solder pin
Cable diameter ø8 to 10
JN2FW05FH1Waterproof when mated, solder socket
Cable diameter ø8 to 10
Waterproof capJN2-AW-DC1JN1,2 W-15 positions, JN2W-5 positions for receptacle,
with IP67 rope
Part Number
JN2FW15SL1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnector series initials J/K/L Applicable pin/contact Number Of Pins Application Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire
(AWG No.)
Shell Size Applicable Cable Diameter
(mm)
Special Symbol Contact Thickness Modify Number Note Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

SGD 24.61

10 Piece(s) 3 Day(s) or more J/K/L[Other] JN2WFemale15Cable Connection-CrimpAngle-Right angle plug#22*1528 to 20-φ 8 to 10---No contacts (sold separately), with bushingJN1HW15PL1 [cable relay connector receptacle]JN1KW15PL1 [Receptacle for bulkhead relay]JN2AW15PL1 [Panel mounting receptacle]-

Loading...

  1. 1
 

Basic Information

Connector Shape Round Waterproof Function Waterproof when mating

Tech Support