(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JN1/JN2 Series (Part Numbers)

JN1/JN2 Series
  • Volume Discount

IP67 waterproof and dust proof. This round, waterproof connector was developed for interfacing with industrial machines and offers a single-action lock mechanism.

[Features]
・The all-plastic JN1 series, and the JN2 series strengthened types that have been produced with a part metallic construction. These are matched to small-type units for use with a variety of electronic devices.
・UL and TUV standard certified products are also available (JN2-4 core).

PDF

Part Number

Configured Part Number is shown.

JN2DS04FK2-R

 
Part Number
JN2DS04FK2-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSJ/K/L Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Applicable wire coating outer diameter
(mm)
Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Waterproof Function Insert rotation position
(°C)
Features Contact contacting part finish Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13

SGD 20.01

1 Piece(s) 9 Day(s) 10[Other] JN2Female4Cable ConnectionSolderStraightStraight Plugφ 6.5 to 81.25 or lessNo special notesWaterproof when matingNormal positionBushing color: GraySilverJN1AS04MK1 [Panel mounting receptacle]JN1AS04MK2R [Panel mounting receptacle]JN1HS04MK1-R [Receptacle for cable relay]JN1HS04MK2-R [Receptacle for cable relay]JN2AS04MK2-R [Panel mounting receptacle]--------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials J/K/L Shell color Black

Please check the type/dimensions/specifications of the part JN2DS04FK2-R in the JN1/JN2 Series series.

Similar Part Numbers

Part Number
JN1AS04MK2XR
JN1AS10ML1-R
JN1AS10ML2-R
JN2DS04FK2X-R
JN2DS04FKK-R
JN2DS10SL1-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSJ/K/L Applicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Applicable wire coating outer diameter
(mm)
Applicable Wire Size
(mm2)
Applicable Wire
(AWG No.)
Waterproof Function Insert rotation position
(°C)
Features Contact contacting part finish Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13

SGD 7.61

10 Piece(s) 3 Day(s) or more -JN1Male4Panel MountSolderStraightPanel Mount ReceptacleNo special notes0.75 or LessNo special notesUnit waterproofingX positionWith ground connection structureSilverJN1DS04FK1X [Straight plug]JN1DS04FK2X [Straight plug]JN1DS04FKKX [Straight plug]JN1FS04FK1X [Right angle plug]---------

SGD 4.95

1 Piece(s)Available 4 Day(s) or more 10JN1Male10Panel MountSolderStraightPanel Mount ReceptacleNo special notesNo special notes22 or LessWaterproof when matingNormal positionNAGoldJN1DS10SL1 [Straight plug]JN1DS10SL2 [Straight plug]JN1DS10SL3 [Straight plug]JN1DS10SLK [Straight plug]---------

SGD 4.55

10 Piece(s) 3 Day(s) or more -JN1Male10Panel MountSolderStraightPanel Mount ReceptacleNo special notesNo special notes22 or LessUnit waterproofingNormal positionNAGoldJN1DS10SL1 [Straight plug]JN1DS10SL2 [Straight plug]JN1DS10SL3 [Straight plug]JN1DS10SLK [Straight plug]---------

SGD 11.80

10 Piece(s) 3 Day(s) or more 10[Other] JN2Female4Cable ConnectionSolderStraightStraight Plugφ 6.5 to 81.25 or lessNo special notesWaterproof when matingX positionBushing color: GraySilverJN1AS04MK1X [Panel mounting receptacle]JN1AS04MK2XR [Panel mounting receptacle]JN2AS04MK2X-R [Panel mounting receptacle]----------

SGD 21.40

10 Piece(s) 3 Day(s) or more -[Other] JN2Female4Cable ConnectionSolderStraightStraight PlugNo special notes1.25 or lessNo special notesWaterproof when matingNormal positionConnector KitSilverJN1AS04MK1 [Panel mounting receptacle]JN1AS04MK2R [Panel mounting receptacle]JN1HS04MK1-R [Receptacle for cable relay]JN1HS04MK2-R [Receptacle for cable relay]JN2AS04MK2-R [Panel mounting receptacle]--------

SGD 17.99

1 Piece(s)Available 4 Day(s) or more 10[Other] JN2Female10Cable Connection[Other] Compression/solderStraightStraight Plugφ 5.7 to 7.3No special notesNo special notesWaterproof when matingNormal positionBushing color: BlackGoldJN1AS10ML1-R [Panel mounting receptacle]JN1AS10ML2-R [Panel mounting receptacle]JN2AS10ML1-R [Panel mounting receptacle]JN2 AS10ML2-R [Panel mounting receptacle]JN1AS10UL1 [Panel mounting receptacle]JN2AS10UL1-R [Panel mounting receptacle]JN1HS10PL1 [Receptacle for cable relay]JN1HS10PL2 [Receptacle for cable relay]JN1HS10PL3 [Receptacle for cable relay]JN1HS10PL3S [Receptacle for cable relay]JN1HS10PL4S [Receptacle for cable relay]JN1KS10PL1 [Receptacle for bulkhead relay]JN1KS10PL2 [Receptacle for bulkhead relay]

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)