(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FB Series Resin Control Stations Ⅱ (Part Numbers)

FB Series Resin Control Stations Ⅱ

Lightweight resin control stations with IP65 protection structure. Comes installed with IDEC's HW/XW series control units.

PDF

Part Number

Configured Part Number is shown.

FB1W-HW1P-5Q4Y-Z0

 
Part Number
FB1W-HW1P-5Q4Y-Z0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Box size
(mm)
Number of Mounting Holes Mounting Hole Pitch
(mm)
SEMI Switch Guard Mounting unit Unit rated voltage
(V)
Lens color Unit specifications / shape Notch details Suspend/Return Button action Unit contact configuration Unit nameplate lettering Button color Unit details Note

SGD 79.48

1 Piece(s) 12 Day(s) or more 767659.5761 piecesNot ApplicableNonePLAC / DC 24YellowLarge Dome Shaped (LED Illumination)----Without Nameplate-Indicator Light-

Loading...

  1. 1

Basic Information

Material Polycarbonate Intermediate plate Not Specified Installation Indoor
Representative Standard CE Mounting hole specifications φ22.3 Color Light Beige

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)