(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø16 LB Series Small Control Unit, Anti-Spin Fitting【10 Pieces Per Package】

ø16 LB Series Small Control Unit, Anti-Spin Fitting

[Features]
· ø16 LB series small control unit anti-spin fitting

PDF

Part Number

Configured Part Number is shown.

LB9Z-LP1PN10

 
Part Number
LB9Z-LP1PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 3.49

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Apply LB Series dedicated Material (Main Body) Stainless Steel
Outer Diameter(mm) ☐ 17.9 Thickness(mm) 0.6 Number with packs(Piece) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)