(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 Zinc Diecast Series Mounting Ring【1-2 Pieces Per Package】

ø30 Zinc Diecast Series Mounting Ring

ø30 zinc die-cast series, accessory. Mounting ring dedicated for ø30 zinc die-cast series (1 to 2 pcs. included). External shape: Flat type, projected type (octagonal ring). * It cannot be used for a half guard type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OG-81PN02
OG-82
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSpecifications Dimensions
(mm)
Number with packs
(Piece)

SGD 8.66

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more Flat type octagonal ringW 34.8 × H 6 × M302

SGD 13.17

1 Piece(s) 7 Day(s) or more Protruding octagonal ringW 34.8 × H 17 × M30-

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Apply Zinc diecast dedicated Series Material (Main Body) Zinc Die Cast Chrome Plating
Note Cannot be used with half-guards.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)